Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090-01-02412
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03090-01.prj},{NB=03090-01-024121},{D=12},{D2=35},{L=86},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{GEW=0.1500},{EAN=4059495751047},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=32.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=48.700},{XF=8.000},{XG=12.300},{XH=2.000},{XI=0.500},{XJ=0.000},{XK=0.800},{XL=132.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=0.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=0.300},{XD1=13.000},{XE1=0.500},{XF1=3.000},{XG1=3.000},{BEST=03090-01-02412},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=ungehärtet},{MATERIAL=Edelstahl},{D1=M20x1,5},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 60
HELP_VARIABLE
Company
norelem
Description
03090-01 - Indexing plunger with status sensor
Bill of material
03090-01-02412
BEST
Order No.
03090-01-02412
03090-01-02412
FORM
Form
B
B
AUSF
version
non-lockout type with locknut
non-lockout type with locknut
AUSF1
version
not hardened
not hardened
MATERIAL
Main
stainless steel
stainless steel
POS
Position
slacked position
clamped position
slacked position
clamped position
D
diameter
12
12
mm
D1
thread
M20x1,5
M20x1,5
mm
D2
diameter
35
mm
L
Length
86
86
mm
L1
Length
28
28
mm
L2
Length
14
14
mm
L3
Length
25
25
mm
H
Length
12
12
mm
SW1
width across flats
22
22
mm
SW2
width across flats
30
30
mm
F
F x 30°
2.8
2.8
mm
F1
Spring force initial pressure F1 approx. N
15
15
N
F2
Spring force final pressure F2 approx. N
39
39
N
GEW
Approx. weight
0.1500
0.1500
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. norelem
4059495751047
4059495751047
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청