Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03090-14308160
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03090_eco_asmtab.prj},{NB=03090-143081601},{D=8},{D2=33},{L=54.0},{L1=12},{L2=10},{S=8.0},{SW1=19},{F=2.3},{F1=6.0},{F2=13.0},{ANZDM=20},{GEW=0.0644},{EAN=4059495337531},{NDM=16.000},{TYP2=57},{TYP1=35},{TYP3=1.0},{XZ=8.000},{BEST=03090-14308160},{MATERIAL=Edelstahl},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{WS=Edelstahl, Arretierstift nicht gehärtet},{D1=M16},{SW2=24},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EOL=31.12.2099},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 144
HELP_VARIABLE
Company
norelem
Description
03090 - Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
Bill of material
03090-14308160
BEST
Bestellnummer
03090-14308160
03090-14308160
MATERIAL
Material
Edelstahl
Edelstahl
FORM
Form
D
D
AUSF
Ausführung
mit Rastnut, mit Kontermutter
mit Rastnut, mit Kontermutter
WS
Werkstoff
Edelstahl, Arretierstift nicht gehärtet
Edelstahl, Arretierstift nicht gehärtet
POS
Position
entspannte_Position
gespannte_Position
entspannte_Position
gespannte_Position
D
Durchmesser
8
8
mm
D1
Gewinde
M16
M16
mm
D2
Durchmesser
33
33
mm
L
Länge
54.0
54.0
mm
L1
Länge
12
12
mm
L2
Länge
10
10
mm
S
Länge
8.0
8.0
mm
SW1
Schlüsselweite
19
19
mm
SW2
Schlüsselweite
24
24
mm
F
F x 30°
2.3
2.3
mm
F1
Federkraft Anfang F1 ca. N
6.0
6.0
N
F2
Federkraft Ende F2 ca. N
13.0
13.0
N
ANZDM
Anziehdrehmoment max. Nm
20
20
Nm
GEW
Gewicht ca.
0.0644
0.0644
kg
BS
Beschreibung
정보
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
73181900
EAN
EAN-Nr. norelem
4059495337531
4059495337531
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청