Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03422-216310025
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03422_5.prj},{NB=03422-2163100250},{B=23.0},{D=62.9},{D1=10},{D2=12.00},{D3=17.3},{L=25},{L1=8.9},{L2=33.0},{L3=24.4},{AUFNAHME=10},{FESTIGKEIT=100},{GEW=0.0281},{EAN=4059495428260},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=30.8},{XL=30.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=16.9},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.7},{XW=83.6},{XX=3.9},{XY=28.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=8.10000},{XH1=27.900},{XI1=8.200},{XJ1=164.000},{XK1=5.100},{XL1=0.000},{XM1=0.000},{XN1=28.800},{XO1=0.000},{XP1=0.000},{XQ1=14.100},{XR1=30.400},{XS1=9.900},{XT1=11.700},{XU1=0.000},{XV1=0.000},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 46
HELP_VARIABLE
Company
norelem
Description
03422 - Ball lock pins with T-grip with high shear strength
Bill of material
03422-216310025
BEST
Order No.
03422-216310025
03422-216310025
POS
Position
to lock
unlock
to lock
unlock
B
width
23.0
23.0
mm
D
Diameter
62.9
62.9
mm
D1
Diameter
10
10
mm
D2
Diameter
12.00
12.00
mm
D3
Diameter
17.3
17.3
mm
L
Length
25
25
mm
L1
Length
8.9
8.9
mm
L2
Length
33.0
33.0
mm
L3
Length
24.4
24.4
mm
L5
Length
33,9
33,9
mm
AUFNAHME
Receiving hole H11
10
10
FESTIGKEIT
Shering force double shear max. kN
100
100
kN
GEW
Approx. weight
0.0281
0.0281
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. norelem
4059495428260
4059495428260
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청