Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03161-20-16
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating elements / systems
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/positionierelemente_u_systeme/03161-20_asmtab.prj},{NB=03161-20-161},{B=36},{B1=28},{B2=5},{B3=5},{B4=7.5},{D=20},{D1=16},{D5=4.2},{H=10},{H1=14.7},{H2=11.3},{H3=6},{H4=17.5},{H5=10},{H6=30},{H7=40},{H8=13},{H9=18},{L=40},{L1=22},{L2=18},{L3=8},{HALTEKRAFT=77},{GEW=0.3251},{EAN=4059495705354},{BEST=03161-20-16},{D2=M5},{D3=M3},{D4=M3},{BDRUCK=0,3 - 0,7},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,KIPP_USA},{INFO=},{PPATH=03161-20_schb.prj},{POS=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
03161-20 - Centring clamp stainless steel, pneumatic
Bill of material
03161-20-16
BEST
Order No.
03161-20-16
POS
Position
entspannen
spannen
entspannen
spannen
B
width
36
mm
B1
distance
28
mm
B2
distance
5
mm
B3
distance
5
mm
B4
distance
7.5
mm
D
diameter
20
mm
D1
diameter
16
mm
D2
thread
M5
mm
D3
thread
M3
mm
D4
thread
M3
mm
D5
diameter
4.2
mm
H
height
10
mm
H1
height
14.7
mm
H2
height
11.3
mm
H3
height
6
mm
H4
height
17.5
mm
H5
height
10
mm
H6
height
30
mm
H7
height
40
mm
H8
height
13
mm
H9
height
18
mm
L
Length
40
mm
L1
distance
22
mm
L2
distance
18
mm
L3
distance
8
mm
BDRUCK
operating pressure
0,3 - 0,7
Mpa
HALTEKRAFT
Holding force
77
N
GEW
Approx. weight
0.3251
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495705354
INFO
Technical Information
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청