Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04571-105
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04571_asmtab.prj},{NB=04571-105},{BEST=04571-105},{FORM=A},{B=19},{B1=7},{D1=5},{D2=5.0},{G=M5},{H=9},{H1=4},{H2=6},{J=2.5},{L=28},{L1=14},{L2=10},{T=7},{SPANNKRAFT=3.0},{ANZDM=5.4},{GEW=0.0276},{BS=Infotext},{ZTN=84662080},{EAN=4059495350400},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,KIPP_USA},{ZGT=für Zylinderschraube},{NDM=5.0},{IMPERIAL=MM},{PPATH=04571_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
04571 - Flat clamps
Bill of material
04571-105
BEST
Order No.
04571-105
04571-105
FORM
Form
A
A
B
width
19
19
mm
B1
width
7
7
mm
D1
diameter
5
5
mm
D2
diameter
5.0
5.0
mm
G
thread
M5
M5
mm
H
height
9
9
mm
H1
height
4
4
mm
H2
height
6
6
mm
J
distance
2.5
2.5
mm
L
Length
28
28
mm
L1
distance
14
14
mm
L2
distance
10
10
mm
T
distance
7
7
mm
SPANNKRAFT
Spannkraft kN
3.0
3.0
mm
ANZDM
Tightening torque Nm
5.4
5.4
Nm
GEW
Approx. weight
0.0276
0.0276
kg
BS
Description
정보
Infotext
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495350400
4059495350400
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청