Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04364-05-0061
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Swing clamps, floating clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/schwenkspanner/04364-05_asmtab.prj},{NB=04364-05-00610},{B=90},{B1=70},{D=11},{D2=26},{H=105},{H1=164},{H2=31},{H3=15},{H4=30},{H5=29},{H6=10},{L3=50},{S1=31},{S2=10},{SW=19},{GEW=2.0000},{EAN=4059495936031},{TYP=1.0},{TYP1=1.000},{XA=166},{XB=270},{TYP2=6},{BEST=04364-05-0061},{FORM=A},{AUSF=linksschwenkend},{B2=22},{D1=M12},{L=50},{L1=66},{L2=55},{ANZDM=28},{SPANNKRAFT=6},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=KIPP,NORELEM,KIPP_USA,},{PPATH=04364-05_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
04364-05 - Swing clamps, heavy duty extended clamping travel
Bill of material
04364-05-0061
BEST
Order No.
04364-05-0061
04364-05-0061
POS
values range
entspannt
gespannt
entspannt
gespannt
mm
FORM
Form
A
A
AUSF
version
swivel to the left
swivel to the left
B
width
90
mm
B1
Distance
70
mm
B2
width
22
22
mm
D
diameter
11
mm
D1
thread
M12
M12
mm
D2
diameter
26
mm
H
Clamping stroke
105
mm
H1
Distance
164
mm
H2
Stroke
31
mm
H3
height
15
mm
H4
height
30
mm
H5
height
29
mm
H6
height
10
mm
L
width
50
50
mm
L1
Distance
66
66
mm
L2
Distance
55
55
mm
L3
width
50
mm
S1
Schwenkhub
31
mm
S2
Clamping stroke
10
mm
SW
width across flats
19
mm
ANZDM
Max. tightening torque
28
28
Nm
SPANNKRAFT
Clamping force
6
6
kN
GEW
Approx. weight
2.0000
2.0000
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. norelem
4059495936031
4059495936031
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청