Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04750-6020 (16)
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Other clamps, accessories
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/sonstige_spanner_zubehoer/04750.prj},{NB=04750-6020 (16)},{BEST=04750-6020},{D=M 20},{D1=32},{D2=60},{D3=62},{H=50},{H1=10},{T=16},{TH1=16},{TH2=24},{B=22},{SW1=13},{F1=60},{BK=120},{ANZM=30},{GEW=0.9040},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495051451},{FILTER=NORELEM},{NDM=20},{ST=2.50},{XA=61.0},{XB=16.0},{XC=24.0},{XD=1.0},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
norelem
Description
04750 - Clamp nuts
Bill of material
04750-6020 (16)
BEST
Order No.
04750-6020
04750-6020
D
threaded hole
M 20
M 20
D1
diameter
32
32
mm
D2
diameter
60
60
mm
D3
diameter
62
62
mm
H
height
50
50
mm
H1
height
10
mm
B
slot width
22
22
mm
SW1
width across flats
13
13
mm
F1
clamping force max.
60
60
kN
BK
max. static load
120
120
kN
ANZM
tightening torque
30
30
max. Nm
GEW
Approx. weight
0.9040
0.9040
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495051451
4059495051451
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청