Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04521-08
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Fixture clamps, fixture clamp screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannexzenter_spannexzenterschrauben/04521_asmtab.prj},{NB=04521-080},{BEST=04521-08},{AUSF=0},{L=43.2},{L1=25.4},{L2=19.0},{B=19.0},{H=12.7},{H1=15.7},{H2=6.4},{H3=21.4},{S=1.50},{D=M 8},{S1=1.6},{SE=1.6},{SW=5},{SW1=7},{F=8.9},{ANZM=28},{GEW=0.1084},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495050430},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{NDM=8},{NDM1=10.000},{IMPERIAL=MM},{PPATH=04521_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
04521 - Toe clamps compact
Bill of material
04521-08
BEST
Order No.
04521-08
04521-08
L
Length
43.2
43.2
mm
L1
Length
25.4
25.4
mm
L2
Length
19.0
19.0
mm
B
width
19.0
19.0
mm
H
height
12.7
12.7
mm
H1
height
15.7
15.7
mm
H2
height
6.4
6.4
mm
H3
height max.
21.4
21.4
mm
S
distance
1.50
1.50
mm
D
diameter
M 8
M 8
S1
Clamp travel
1.6
1.6
mm
SE
eccentric path
1.6
1.6
mm
SW
Width across flats
5
5
mm
SW1
Width across flats
7
7
mm
F
Clamping force
8.9
8.9
kN
ANZM
Tightening torque max. Nm
28
28
max. Nm
GEW
Approx. weight
0.1084
0.1084
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495050430
4059495050430
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청