카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
05020 - Toogle clamps vertical with horizontal foot and full clamping lever
Bill of material
05020-081
BEST
Order No.
mm
L
distance of horizontal rotation axis
mm
L1
distance of screw
mm
L2
width of foot
mm
L3
length of foot
mm
L4
distance of foot hole
mm
B
Bohrungsabstand Fuss
mm
H
height of rotation point 2
mm
H1
height
mm
H2
height
mm
H3
height of rotation point 1
mm
H4
height
mm
AMIN
borehole distance of foot min.
mm
AMAX
borehole distance of foot max.
mm
M
thread
mm
D1
borehole diameter of foot 1
mm
D2
diameter of borehole
mm
R1
Radius
mm
R2
Radius
mm
S
width
mm
S1
Material thickness of foot
kN
F
Clamping force
kg
REF
matching plastic handles
GEW
Approx. weight
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드