Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05912-105002
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05912_2_asmtab.prj},{NB=05912-1050020},{OH1=100},{OHOA=129},{OG1=64},{A=16},{GEW=0.1042},{EAN=4059495054261},{OL=34.958},{SCHRL=25},{GR=2},{GR1=0},{HUB=0.000},{WLG=0.637},{WH1=100.150},{WH2=0.000},{WHOA=131.000},{WG1=64.010},{WG2=0.000},{WGOA=75.780},{WL1=138.720},{WL2=0.000},{WLOA=126.030},{TYPA=1},{TYPC=1},{TYPD=1},{TYP1=1},{BEST=05912-105002},{FARBE=minzgrün RAL 6029},{LOCHBILD=2},{OH2=-},{OG2=-},{OGAO=76},{HANDKRAFT=100},{HALTEKRAFT=750},{HALTEKRAFT1=1050},{SPANNKRAFT=620},{SPANNKRAFT1=750},{M=M5X25},{A1=25},{A2=4.5},{A3=14},{B=24},{B1=33},{B2=13.2},{B3=9,2},{B4=22},{B6=22.5},{C=29,8},{C2=5,5},{D=4.5},{H=119,2},{L=65,6},{L1=35},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM,},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
norelem
Description
05912 - Toggle clamps vertical with straight foot and adjustable clamping spindle, stainless steel
Bill of material
05912-105002
BEST
Order No.
05912-105002
05912-105002
FARBE
Component
mint green RAL 6029
LOCHBILD
Hole arrangement
2
2
POS
Postion Haltearm
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm stop pin removed
holding arm: closed
Opening angle of holding arm, position 1
Opening angle of holding arm stop pin removed
OH1
Opening angle holding arm position 1 ~
100
100
°
OH2
Opening angle holding arm position 2 ~
-
-
°
OHOA
Opening angle holding arm stop pin removed ~
129
129
°
OG1
Opening angle handle stop pin removed ~
64
64
°
OG2
Opening angle handle position 2 ~
-
-
°
OGAO
Opening angle handle stop pin removed ~
76
76
°
HANDKRAFT
hand force
100
100
N
HALTEKRAFT
Holding force F1
750
750
N
HALTEKRAFT1
Holding force F2
1050
1050
N
SPANNKRAFT
Clamping force F3
620
620
N
SPANNKRAFT1
Clamping force F4
750
750
N
M
thread
M5X25
M5X25
mm
A
distance
16
16
mm
A1
distance
25
25
mm
A2
distance
4.5
4.5
mm
A3
distance
14
14
mm
B
distance
24
24
mm
B1
width
33
33
mm
B2
width
13.2
13.2
mm
B3
width
9,2
9,2
mm
B4
distance
22
22
mm
B6
width
22.5
22.5
mm
C
Height ~
29,8
29,8
mm
C2
height
5,5
5,5
mm
D
diameter
4.5
4.5
mm
H
Height ~
119,2
119,2
mm
L
Length ~
65,6
65,6
mm
L1
Length ~
35
35
mm
GEW
Approx. weight
0.1042
0.1042
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Nr. norelem
4059495054261
4059495054261
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청