Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06325-01-1408
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06325-01.prj},{NB=06325-01-1408},{GR=4},{D1=25},{D2=18},{L=0.0},{L1=82.5},{L2=12.5},{T=16},{SW=15},{GEW=0.1500},{EAN=4059495483481},{NDM=8},{NDM1=0.0000},{XX=8.000},{TYP=4},{XA=6.00},{XB=7.00},{XC=3.500},{XD=17.600},{XE=22.000},{XF=9.100},{XG=21.000},{XH=67.100},{XI=4.800},{XJ=0.300},{XK=0.500},{XL=0.50},{XM=1.20},{XN=20.70},{XO=1.20},{XP=0.30},{XQ=75.20},{XR=0.60},{TYP1=1},{BEST=06325-01-1408},{GEWINDEART=Innengewinde},{MATGRU=Stahl},{D=M8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,KIPP_USA,NORELEM,,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 16
HELP_VARIABLE
Company
norelem
Description
06325-01 - Cylindrical grips, plastic revolving
Bill of material
06325-01-1408
BEST
Order No.
06325-01-1408
06325-01-1408
GEWINDEART
Gewindeart
Internal thread
Internal thread
MATGRU
Main materia
Steel
Steel
GR
size
4
4
D
thread
M8
M8
D1
diameter
25
25
mm
D2
diameter
18
18
mm
L
Length
0.0
0.0
mm
L1
Length
82.5
82.5
mm
L2
Length
12.5
12.5
mm
T
depth
16
16
mm
SW
width across flats
15
15
mm
GEW
Approx. weight
0.1500
0.1500
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
73181600
EAN
EAN-Nr. norelem
4059495483481
4059495483481
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청