Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06507-34176
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Crank handles, balanced crank handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handkurbeln_kugelkurbeln/06507_asmtab.prj},{NB=06507-34176},{A=160},{D=34},{D3=25},{H=144},{H1=83.0},{H2=32},{H3=19.6},{H4=7.5},{L=190},{GEW=0.6890},{EAN=4059495985633},{TYP=4.0},{NDM=8.0},{TYP1=4},{XA=5},{XB=14},{XC=8},{XD=20},{XE=28.0},{XF=26.0},{XG=20},{XH=8},{XI=8},{XJ=20},{BEST=06507-34176},{MATERIAL=Edelstahl},{AUSF=Passbohrung},{AUSF1=mit Querbohrung},{D2=17},{D7=M6},{SW=-},{BS=Infotext},{ROHS=Yes},{ZTN=39269097},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 16
HELP_VARIABLE
Company
norelem
Description
06507 - Crank handles stainless steel with fold-away grip
Bill of material
06507-34176
BEST
Order No.
06507-34176
06507-34176
MATERIAL
Material
Edelstahl
POS
Position Zylindergriff
Zylindergriff eingeschwenkt
Zylindergriff ausgeschwenkt
Zylindergriff eingeschwenkt
Zylindergriff ausgeschwenkt
AUSF
Version
Passbohrung
Passbohrung
AUSF1
version 1
mit Querbohrung
mit Querbohrung
A
distance
160
160
mm
D
Diameter
34
34
mm
D2
Diameter
17
17
mm
D3
Diameter
25
25
mm
D7
Diameter
M6
M6
mm
H
height
144
144
mm
H1
height
83.0
83.0
mm
H2
height
32
32
mm
H3
height
19.6
19.6
mm
H4
height
7.5
7.5
mm
L
Length
190
190
mm
SW
Key-wide
-
-
mm
GEW
Approx. weight
0.6890
0.6890
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269097
EAN
EAN-Nr. norelem
4059495985633
4059495985633
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청