Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06174-631290X60
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Palm grips, star grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/kreuzgriffe_sterngriffe/06174.prj},{NB=06174-631290X60},{D1=63},{D2=19.0},{H=38},{H2=21.5},{H3=12.5},{GEW=0.1136},{EAN=4059495714851},{NDM=12},{XA=5},{XB=90.000},{XC=4.000},{XD=2.500},{XE=24.000},{XF=1.50},{XG=0.500},{XH=0.500},{XI=36.750},{XJ=17.700},{XK=4.800},{XL=2.500},{XM=0.000},{XN=60.000},{BEST=06174-631290X60},{MATERIAL=Stahl},{FORM=L},{OBFLK=blau-passiviert},{FGK=schwarzgrau},{D=M12},{T=-},{L=60},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 70
HELP_VARIABLE
Company
norelem
Description
06174 - Palm grips, plastic with protruding steel bush
Bill of material
06174-631290X60
BEST
Order No.
06174-631290X60
06174-631290X60
MATERIAL
material
Steel
Steel
FORM
Form
L
L
OBFLK
Surface finish
blue-passivated
blue-passivated
FGK
Main colour
black grey
D
thread
M12
M12
mm
D1
diameter
63
63
mm
D2
diameter
19.0
19.0
mm
H
height
38
38
mm
H2
height
21.5
21.5
mm
H3
height
12.5
12.5
mm
T
height
-
-
mm
L
Length
60
60
mm
GEW
Approx. weight
0.1136
0.1136
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
73181520
EAN
EAN-Nr. norelem
4059495714851
4059495714851
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청