Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06652-10-6280811X40
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
T-grips, wing grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/t-griffe_fluegelgriffe/06652-10.prj},{NB=06652-10-6280811X40},{BEST=06652-10-6280811X40},{AUSF=Aussengewinde},{OBFLGK=gestrahlt},{MATERIAL=Edelstahl},{SS=1.4308},{FORM=L},{A=28},{B=13},{D=M8},{D2=11.8},{D6=-},{H=15.0},{H1=2.25},{H2=13.25},{T=0.0},{L=40},{GEW=0.0290},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495935010},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=3},{NDM=8.0000},{FARBEX=Edelstahl}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 84
HELP_VARIABLE
Company
norelem
Description
06652-10 - Wing grips "Miniwing" stainless steel
Bill of material
06652-10-6280811X40
BEST
Order No.
06652-10-6280811X40
06652-10-6280811X40
AUSF
Version
Aussengewinde
Aussengewinde
OBFLGK
Surface finish body
gestrahlt
gestrahlt
MATERIAL
Material
Edelstahl
SS
Steel code
1.4308
1.4308
FORM
Form
L
L
A
Length
28
mm
B
width
13
mm
D
thread
M8
M8
mm
D2
Diameter
11.8
mm
D6
Diameter
-
-
mm
H
height
15.0
15.0
mm
H1
height
2.25
mm
H2
height
13.25
mm
T
depth
0.0
0.0
mm
L
Length
40
40
mm
GEW
Approx. weight
0.0290
0.0290
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
73181520
EAN
EAN-Nr. norelem
4059495935010
4059495935010
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청