Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07174-1108X25
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Nuts, screws, washers, securing elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/muttern_schrauben_u-scheibe_sicherungselemente/07174.prj},{NB=07174-1108X25},{L=25},{LS=0.00},{LG=3.75},{SW=5.0},{DK=14.0},{D1=0.0},{K=4.4},{GEW=0.0109},{EAN=4059495374116},{NDM=8.0},{XA=7.7},{XB=7.6},{XC=0.00},{XD=2.6},{XE=1.30},{XF=14.0},{BEST=07174-1108X25},{SS=A2},{FORM=A},{MATERIAL=Edelstahl},{OBFG=blank},{FESTKL=70},{D=M8},{BS=Infotext},{NORM=Normenübersicht},{SCHOB=Technischer Hinweis},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM,},{AUSF=-},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 339
HELP_VARIABLE
Company
norelem
Description
07174 - Button head screws EN ISO 7380
Bill of material
07174-1108X25
BEST
Order No.
07174-1108X25
07174-1108X25
SS
Steel code
A2
A2
FORM
Form
A
A
MATERIAL
Main material
Stainless steel
Stainless steel
OBFG
Surface finish body
bright
bright
FESTKL
Grade
70
70
D
thread
M8
M8
mm
L
Length
25
25
mm
LS
Ls min.
0.00
0.00
mm
LG
Lg max.
3.75
3.75
mm
SW
Width across flats
5.0
5.0
mm
DK
diameter
14.0
14.0
mm
D1
diameter
0.0
0.0
mm
K
width
4.4
4.4
mm
GEW
Approx. weight
0.0109
0.0109
kg
BS
Description
정보
Infotext
NORM
Normen
Normenübersicht
SCHOB
Schraubenoberfläche
Technischer Hinweis
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495374116
4059495374116
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청