Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
08580-01
norelem
Flexible standard component system
08000 Drilling jigs Drill bushes
Drilling jigs
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_08000/bohrvorrichtung/08580.prj},{NB=08580-01_1},{BEST=08580-01},{PAS=1},{BG=80 x 50},{A1=80},{B1=50},{B6=30.0},{D3=10},{D4=8},{D6=6.6},{D7=11},{E3=60 ±0,01},{E5=20 ±0,01},{E6=0},{S1=10},{T=6.8},{GEW=0.2887},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495180724},{FILTER=NORELEM},{TYP=1.000},{XA=60},{XB=20},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
norelem
Description
08580 - Base plates DIN 6348
Bill of material
08580-01
BEST
Order No.
08580-01
08580-01
PAS
suitable for drilling jig, size
1
1
BG
installation size of drilling jig
80 x 50
80 x 50
mm
A1
Length
80
80
mm
B1
height
50
50
mm
B6
height
30.0
30.0
mm
D3
diameter
10
10
mm
D4
diameter
8
8
mm
D6
diameter
6.6
6.6
mm
D7
diameter
11
11
mm
E3
distance
60 ±0,01
60 ±0,01
mm
E5
distance
20 ±0,01
20 ±0,01
mm
E6
Length
0
0
mm
S1
width
10
10
mm
T
depth
6.8
6.8
mm
GEW
Approx. weight
0.2887
0.2887
kg
INFO
Technical Information
정보
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495180724
4059495180724
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청