Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
norelem
Description
10025 - Aluminium profiles 60x60 light Type I
Bill of material
10025-066060X1000
BEST
Order No.
10025-066060X1000
L
Length
mm
Введите значение для L
Length
mm
cm
inch
ft
NUTB
slot width
6 mm
PROFIL
Profile
60x60 mm
IX
Ix
39,47 cm4
IY
Iy
39,47 cm4
WX
Wx
13,16 cm³
WY
Wy
13,16 cm³
PROFILFL
Profile surface
10,01 cm²
F1
F1 max. kN
0.5 kN
GEW
Approx. weight
2.700 kg
INFO
Technical Information
Info
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.