Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10205-0890
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Connector for aluminium profiles
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/verbinder_f_aluminiumprofile/10205.prj},{NB=10205-0890},{A=18.0},{D=7.1},{D2=11},{H=20},{H1=15.5},{H2=8},{L=33.0},{L1=4.8},{SW=4},{GEW=0.0197},{EAN=4059495430409},{NDM=8.000},{XA=6.000},{XB=9.500},{XC=13.840},{XD=0.600},{XE=3.450},{XF=5.200},{XG=2.840},{XH=1.300},{XI=10.000},{XJ=4.000},{XK=0.380},{BEST=10205-0890},{TYP=B},{NUTB=8},{AUSF=90°},{T30=22},{T40=-},{T45=-},{T50=-},{T60=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
10205 - Connecting sets central Type B
Bill of material
10205-0890
BEST
Order No.
10205-0890
10205-0890
TYP
Type
B
NUTB
slot width
8
8
mm
AUSF
version
90°
90°
°
A
distance
18.0
18.0
mm
D
7.1
7.1
mm
D2
diameter
11
11
mm
H
height
20
20
mm
H1
height
15.5
15.5
mm
H2
height
8
8
mm
L
Length
33.0
33.0
mm
L1
Length
4.8
4.8
mm
SW
Width across flats
4
4
mm
T30
T bei Profil 30
22
22
mm
T40
T for profile 40
-
-
mm
T45
T for profile 45
-
-
mm
T50
T for profile 50
-
-
mm
T60
T for profile 60
-
-
mm
GEW
Approx. weight
0.0197
0.0197
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495430409
4059495430409
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청