Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10215-1045
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Connector for aluminium profiles
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/verbinder_f_aluminiumprofile/10215_asmtab.prj},{NB=10215-1045},{BEST=10215-1045},{TYP=B},{NUTB=10},{A=42},{A1=28},{A2=-},{D=17},{L=45},{L1=22.5},{GEW=0.0757},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495300177},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.0},{TYP1=2.000},{NDM=M8},{XB=3.000},{XC=5.800},{PPATH=10215_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
norelem
Description
10215 - Pin connector sets Type B
Bill of material
10215-1045
BEST
Order No.
10215-1045
10215-1045
TYP
Type
B
NUTB
slot width
10
10
mm
A
Length
42
42
mm
A1
distance
28
28
mm
A2
distance
-
-
mm
D
diameter
17
17
L
Length
45
45
mm
L1
22.5
22.5
GEW
Approx. weight
0.0757
0.0757
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495300177
4059495300177
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청