Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03055-AJ
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03055_inch.prj},{NB=03055-AJ0},{BEST=03055-AJ},{AUSF=Standard Federkraft},{POS=0},{D=1/4-28},{D1=2.7},{L=20},{H=2.5},{T=2.5},{T1=1.0},{N=1.0},{S=5/64},{SX=1.984},{F1=7.0},{F2=20},{BESTMS=03040-906},{GEW=0.0033},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495616124},{FILTER=NORELEM,},{TYP=2},{TYP1=2},{TYP2=1},{XPOS=[0:$H.]},{NDM=0},{NDM1=0.2500},{TYP3=3},{ZGT=Gewindestift eingeklebt},{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 9
HELP_VARIABLE
Company
norelem
Description
03055 inch - Spring plungers with hexagon socket and thrust pin, stainless steel
Bill of material
03055-AJ
BEST
Order No.
03055-AJ
03055-AJ
AUSF
version
Standard spring force
POS
Position
D
thread
1/4-28
1/4-28
D1
diameter
2.7
2.7
mm
L
Length
20
20
mm
H
spring travel
2.5
2.5
mm
T
depth of hexagon socket
2.5
2.5
mm
T1
depth
1.0
1.0
mm
N
slot
1.0
1.0
mm
S
width across flats
5/64
5/64
mm / inch
F1
Spring force initial pressure F1 approx. N
7.0
7.0
N
F2
Spring force final pressure F2 approx. N
20
20
N
GEW
Approx. weight
0.0033
0.0033
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495616124
4059495616124
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청