Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21406-20005801
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Profile guide rails
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/profilschienenfuehrungen/21406_asmtab.prj},{NB=21406-20005801},{A=32.0},{A1=0},{B=20},{B1=42},{E=11.0},{E1=5.000},{E2=13.500},{H=18},{H1=28},{H2=5.0},{L3=58.0},{L4=28.0},{T=7.0},{MX=126},{MY=103},{MZ=103},{TZD=8300},{TZS=14700},{GEW=0.1632},{EAN=4059495223308},{NDR=5.000},{KDR=4.134},{T1=5.0},{N=6.5},{F=60},{DD=6.0},{D=9.5},{HH=8.5},{LMAX=4000},{G=20.0},{GL=0.17},{GS=2.6},{VERS=2.000},{KOMB=4.000},{TAB=2.000},{BEST=21406-20005801},{GR=20},{M=M5},{SB=M6x1},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{FILTER=NORELEM},{PPATH=21406_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
norelem
Description
21406 - Compact carriages short
Bill of material
21406-20005801
BEST
Order No.
21406-20005801
21406-20005801
GR
size
20
20
A
thread distance
32.0
32.0
mm
B
width
20
20
mm
B1
total width
42
42
mm
E
width
11.0
11.0
mm
E1
distance
5.000
5.000
mm
E2
width
13.500
13.500
mm
H
height
18
18
mm
H1
total height
28
28
mm
H2
height
5.0
5.0
mm
L3
Length
58.0
58.0
mm
L4
Length
28.0
28.0
mm
M
thread
M5
M5
MX
Statisch Moment Mx
126
126
N
MY
Statisch Moment My
103
103
N
MZ
Statisch Moment Mz
103
103
N
TZD
basic dynamic load rating
8300
8300
N
TZS
basic static load rating
14700
14700
N
SB
Lubrication hole
M6x1
M6x1
GEW
Approx. weight
0.1632
0.1632
kg
INFO
Technical Information
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495223308
4059495223308
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청