Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21540-201002
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21540.prj},{NB=21540-201002},{A=60},{D=20},{D1=32},{D2=6.80},{D3=11},{E1=55},{E2=45},{H=50},{H1=25},{H2=18},{H3=34.0},{H4=13},{L=104},{GEW=0.7200},{EAN=4059495223766},{HX=5.000},{WK1=16.000},{L1=98.000},{L2=1.300},{DU=33.500},{NDM=8.000},{DX=4.300},{L3=46.300},{DU1=31.000},{XA=45.000},{ST=1.000},{NDM1=8.000},{BEST=21540-201002},{MATERIAL=Aluminium},{M=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{FILTER=NORELEM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
norelem
Description
21540 - Linear housing units tandem, closed
Bill of material
21540-201002
BEST
Order No.
21540-201002
21540-201002
MATERIAL
Material
Aluminium
A
Width A
60
60
mm
D
diameter
20
20
mm
D1
diameter
32
32
mm
D2
diameter
6.80
6.80
mm
D3
diameter
11
11
mm
E1
Länge E1
55
55
mm
E2
Breite E2
45
45
mm
H
Höhe H
50
50
mm
H1
height
25
25
mm
H2
height
18
18
mm
H3
Höhe H3
34.0
34.0
mm
H4
distance
13
13
mm
L
Länge L
104
104
mm
M
Gewinde M
M 8
M 8
GEW
Approx. weight
0.7200
0.7200
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84832080
84832080
EAN
EAN-Nr. norelem
4059495223766
4059495223766
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청