Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21596-20
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21596_asmtab.prj},{NB=21596-20},{BEST=21596-20},{GR=20},{A=45},{A1=6.0},{A2=45.5},{A3=41.5},{A4=21.5},{A5=65},{A6=26.0},{B1=60},{D=20},{D1=6.8},{H1=25},{H3=32},{L3=44},{M=M8},{T=14},{F1=1200},{ANZDM=7},{MOMENT=12.0},{BESTAP=21430-925},{GEW=0.5436},{BS=Infotext},{ROHS=Yes},{ZTN=84799085},{EAN=4059495464480},{FILTER=NORELEM,},{NDM=6.0},{XA=2.0},{XB=50.0},{PPATH=21596_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
norelem
Description
21596 - Clamping elements for round guides
Bill of material
21596-20
BEST
Order No.
21596-20
21596-20
mm
GR
size
20
20
A
distance
45
45
mm
A1
distance
6.0
6.0
mm
A2
height
45.5
45.5
mm
A3
height
41.5
41.5
mm
A4
distance
21.5
21.5
mm
A5
Length
65
65
mm
A6
distance
26.0
26.0
mm
B1
Length
60
60
mm
D
diameter
20
20
mm
D1
diameter
6.8
6.8
mm
H1
height
25
25
mm
H3
height
32
32
mm
L3
width
44
44
mm
M
thread
M8
M8
mm
T
depth
14
14
mm
F1
Retaining force F1
1200
1200
N
ANZDM
tightening torque
7
7
Nm
MOMENT
Halemoment max. Nm
12.0
12.0
Nm
BESTAP
Order Number adapter plate
21430-925
21430-925
GEW
Approx. weight
0.5436
0.5436
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84799085
EAN
EAN-Nr. norelem
4059495464480
4059495464480
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청