Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22264-10800030037
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22264_5.prj},{NB=22264-10800030037},{BEST=22264-10800030037},{ISONR=05B-1},{TZOLL=},{TMM=8,0X3,0},{ZZ=37},{D=97.7},{D1=94.33},{D3=12},{B1=2.8},{C=0},{R=8},{GEW=0.1231},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495708621},{FILTER=NORELEM,},{XC=0.900},{XD=5.500},{XF=1.300},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 58
HELP_VARIABLE
Company
norelem
Description
22264 - Sprockets single 8.0 mm x 3.0 mm DIN ISO 606
Bill of material
22264-10800030037
BEST
Order No.
22264-10800030037
22264-10800030037
ISONR
ISO No.
05B-1
TZOLL
Teilung Zoll
TMM
Teilung mm
8,0X3,0
mm
ZZ
No. of teeth
37
37
D
diameter
97.7
97.7
mm
D1
diameter
94.33
94.33
mm
D3
diameter
12
12
mm
B1
width
2.8
mm
C
Distance
0
mm
R
Radius
8
mm
GEW
Approx. weight
0.1231
0.1231
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84839010
EAN
EAN-Nr. norelem
4059495708621
4059495708621
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청