Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26301-1010010
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Shock absorbers
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/stossdaempfer/26301.prj},{NB=26301-10100100M10X1},{BEST=26301-1010010},{A=2.5},{S=0},{D=M10X1},{D1=6},{D2=3.0},{K=3.5},{L=68.5},{L1=6.5},{L2=48.5},{SW1=0},{EAUFNH=15},{EAUFNSTD=24000},{EMMIN=500},{GB=V=0,2 - 3,5},{RS=8},{GEW=0.0198},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495444116},{FILTER=NORELEM,},{POS=10.00},{XA=8.600},{XB=10.000},{XC=8.400},{XD=8.400},{XE=5.000},{NDM=10.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
norelem
Description
26301 - Industrial shock absorber, adjustable, stainless steel
Bill of material
26301-1010010
BEST
Order No.
26301-1010010
26301-1010010
A
Distance
2.5
mm
S
Travel S
mm
값 입력 S
Travel S
mm
cm
inch
ft
확인
D
thread
M10X1
M10X1
mm
D1
diameter
6
6
mm
D2
diameter
3.0
3.0
mm
K
Distance
3.5
3.5
mm
L
Length
68.5
68.5
mm
L1
Length
6.5
6.5
mm
L2
Length
48.5
48.5
mm
SW1
width across flats
0
0
mm
EAUFNH
max. energy input
15
15
Nm
EAUFNSTD
max. energy input
24000
24000
Nm
EMMIN
effective mass
500
500
kg
GB
speed range m/s
V=0,2 - 3,5
V=0,2 - 3,5
RS
return
8
8
N
GEW
Approx. weight
0.0198
0.0198
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. norelem
4059495444116
4059495444116
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청