Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27632-02-11224
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27632-02.prj},{NB=27632-02-112240},{BEST=27632-02-11224},{ROT=0},{AUSF=Maßreihe K},{D=12 H7},{D1=24,5 h7},{H=16},{H1=12.00},{K=22.22},{W=13},{TRAGZD=32.0},{TRAGZS=34.5},{DREHZ=300},{GEW=0.0348},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495435985},{ROT1=[0:$W.]},{DX=12.0},{D1X=24.5},{TYP=K},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 11
HELP_VARIABLE
Company
norelem
Description
27632-02 - Pivot bearings K/E series DIN ISO 12240-1
Bill of material
27632-02-11224
BEST
Order No.
27632-02-11224
27632-02-11224
ROT
Rotation
°
AUSF
version
Maßreihe K
Maßreihe K
D
diameter
12 H7
12 H7
mm
D1
diameter
24,5 h7
24,5 h7
mm
H
height
16
16
mm
H1
height
12.00
12.00
mm
K
diameter
22.22
22.22
mm
W
Winkel alpha
13
13
°
TRAGZD
basic dynamic load rating
32.0
32.0
kN
TRAGZS
basic static load rating
34.5
34.5
kN
DREHZ
Grenzdrehzahl U/min.
300
300
U/min
GEW
Approx. weight
0.0348
0.0348
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84833080
EAN
EAN-Nr. norelem
4059495435985
4059495435985
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청