697VV
NSK Rolling Bearing
Rolling Bearings
Deep Groove Ball Bearings
Extra Small Ball Bearings and Miniature Ball Bearings
Mertic Design
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/deep_groove_bb/exstra_small_miniatur_bb/metric_design/non_contact_st_vv_asmtab.prj},{NB=NSK_697VV},{IDNR=},{STAN=Standard},{ORDER=697VV},{SD=7},{X=7},{DI1=10.28},{DI2=10.28},{SDE1=13.50},{SDE2=14.40},{D=17},{DD=17},{B=0.0},{B1=5},{R=0.00},{R1=0.30},{CR1=1610},{COR1=710},{CR2=164},{COR2=73},{LG=36000},{LO=43000},{DA=0.0},{DB=9.0},{DA1=0.0},{DB1=14.8},{RA=0.00},{RB=0.30},{SC=1},{MASS=5.12},{PPATH=non_contact_st_vv_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
公司
NSK Rolling Bearing
描述
Non-Contact Sealed Type VV
明细表
697VV
STAN
Standard
Standard
ORDER
Bearing No.
697VV
697VV
SD
Inside Diameter
7
7
mm
D
Outside Diameter
17
17
mm
B1
Width
5
5
mm
R1
Chamfer Dimension
0.30
0.30
mm
CR1
Basic Dynamic Load Ratings
1610
1610
N
COR1
Basic Static Load Ratings
710
710
N
CR2
Basic Dynamic Load Ratings
164
164
kgf
COR2
Basic Static Load Ratings
73
73
kgf
LG
Limiting Speed Grease
36000
36000
rpm
DB
Abutment and Fillet Dimensions max.
9.0
9.0
mm
DB1
Abutment and Fillet Dimensions min.
14.8
14.8
mm
RB
Abutment and Fillet Dimensions max.
0.30
0.30
mm
MASS
Mass
5.12
5.12
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求