Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
NSK
Description
RM
Bill of material
XY-HRS025-RM1SNF
PN
Part No.
XY-HRS025-RM1SNF
STROKE
Nominal Stroke
mm
BSL
Ball Screw Lead
mm
MB
Motor Orientation
S - Straight
M
Motor Adapter
SU
Sensor Unit
NOTE
Note
Motor is mounted inline with actuator and coupled to motor using a shaft coupling. Module and accessories sold separately for customer assembly.
MAXS
Max Speed
778 mm/s
TORQ
Breakaway Torque
0.26 N-cm
BSI
Ball Screw Inertia
3.50E-05 kg-m^2
MASS
Module Mass
9.5 kg
BACK
Backlash
0.005 mm
TP
Transportable Payload
40kg (horizontal orientation, 9.8m/s^2 acceleration, 120N-m Pitch Moment)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model