카탈로그: NTN Automation
생성됨: 29.10.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
LGBCH25FN1SSL00160NZ0-1-0-20
NTN Automation
Linear Motion
Linear guides
Powered by
CAD모델 선택
{ntn_automation/linear_motion/linear_guides/lg_flange_asmtab.prj},{NB=LGBCH25FN1SSL00160NZ0-1-0-20_SY_(0)_1},{LGS=Standard guiding system},{SIZE=25},{TYPE=Carriages with flange design},{LODLEVEL=1},{VER=C},{CARH=H},{CARL=N},{NOC=1},{SEAL=SS},{FML=L},{RAIL=SY},{RAILL=160},{P=N},{PC=Z0},{RAILA=1},{PRAILSEG=0},{G1=20.0},{HUBST=0.0},{G1FIX=20.000},{FFIX=60.000},{HH=19.200},{INFOWWW=INFO HTML},{DH=11.000},{DT=4.920},{PPATH=assemblies/lg_flange_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
NTN Automation
Description
LG - with carriages with flange
Bill of material
LGBCH25FN1SSL00160NZ0-1-0-20
BEST
LGBCH25FN1SSL00160NZ0-1-0-20
LGBCH25FN1SSL00160NZ0-1-0-20
LGS
Series
Standard linear guide
SIZE
Size
25
25
TYPE
Design type
Carriages with flange design
LODLEVEL
LOD level
High
Low
High
Low
VER
Version
with ball chain, long term mainenance-free
without ball chain
with ball chain, long term mainenance-free
without ball chain
CARH
Carriage Height
normal design height
flat design height
normal design height
flat design height
CARL
Carriage Length
Carriage, standard length
long carriage
extra long carriage
Carriage, standard length
long carriage
extra long carriage
NOC
Number of carriages
SEAL
Seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Low friction seals on both sides
Low friction seals on both sides and side seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Low friction seals on both sides
Low friction seals on both sides and side seals
FML
Fastening method for rail
with through-hole
with thread from below
with through-hole
with thread from below
RAIL
Rail bore pattern
Symmetrical
Specific
Symmetrical
Specific
RAILL
Rail length
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
P
Precision class
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
PC
Preload
Without preload
Light preload
Medium preload
High preload
Special preload
Without preload
Light preload
Medium preload
High preload
Special preload
RAILA
Rail arrangement
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
PRAILSEG
Rail segmentation
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
G1
Starting measure G1
20.0
20.0
HUBST
H
36
36
mm
W
70
70
mm
W2
23.5
23.5
mm
E
5.8
5.8
mm
L
79.2
79.2
mm
B
57
57
mm
J
45
45
mm
MQ
M8
M8
I
10.1
10.1
mm
L1
32.3
32.3
mm
H2
M6
M6
mm
T1
10.2
10.2
mm
N
12.2
12.2
mm
T2
9.4
9.4
mm
L2
4.7
4.7
mm
H3
M6
M6
mm
LX
5.0
5.0
mm
W1
23
23
mm
H1
19.2
19.2
mm
F
60
60
mm
D
7
7
mm
DD
11
11
mm
RH
9
9
mm
MR
n/a
T
n/a
mm
C50
25.25
25.25
kN
C100
20.04
20.04
kN
C0
41.73
41.73
kN
MX
0.447
0.447
kNm
MY
0.358
0.358
kNm
MZ
0.358
0.358
kNm
CM
0.57
0.57
kg
RM
2.88
2.88
kg/m
G1FIX
20.000
20.000
FFIX
60.000
60.000
HH
19.200
19.200
INFOWWW
Info HTTP
INFO HTML
DH
11.000
11.000
mm
DT
4.920
4.920
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청