8651AFDK1EA0000
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
651 Series
Powered by
CAD모델 선택
{numatics/in_control/frl_flexiblok/651/651_filter_coalescing_asmtab.prj},{NB=8651AFDK1EA0000},{DES=Filter Coalescer},{DESC=F},{PT=8},{E=D},{BT=K},{PS=1},{DPI=E},{SMB=},{HT=},{FKMS=},{ATEX=},{DT=0},{INVALID=},{FONT=8.0},{PPATH=parts/651_filter_coalescing_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
651 Series Filter Coalescer - 651 Series Filter Coalescing - Modular Air Preparation Product Line
Bill of material
8651AFDK1EA0000
PN
Part Number
8651AFDK1EA0000
DES
Description
Filter Coalescer
PT
Port Type
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
E
Element
D = 0.3 Micron - Fine Coalascer
E = 0.01 Micron - Ultra Fine Coalescer
M = 0.3 Micron Coalescer with 3 Micron Prefilter
N = 0.01 Micron Coalescer with 3 Micron Prefilter
D = 0.3 Micron - Fine Coalascer
E = 0.01 Micron - Ultra Fine Coalescer
M = 0.3 Micron Coalescer with 3 Micron Prefilter
N = 0.01 Micron Coalescer with 3 Micron Prefilter
BT
Bowl Type
K = Metal Bowl without Sight Gauge
L = Metal Bowl with Sight Gauge (Glass)
M = Metal Bowl with Sight Gauge (Polyamide)
P = Polycarbonate Bowl with Bowl Guard
N = Polycarbonate Bowl without Bowl Guard
K = Metal Bowl without Sight Gauge
L = Metal Bowl with Sight Gauge (Glass)
M = Metal Bowl with Sight Gauge (Polyamide)
P = Polycarbonate Bowl with Bowl Guard
N = Polycarbonate Bowl without Bowl Guard
PS
Port Size
1 = 1/8
2 = 1/4
1 = 1/8
2 = 1/4
DPI
Indication Type
E = Electronic Differential Pressure Indicator
H = Differential Pressure Pop-Up Indicator
J = No Differential Pressure Indicator
E = Electronic Differential Pressure Indicator
H = Differential Pressure Pop-Up Indicator
J = No Differential Pressure Indicator
SMB
Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
HT
High Temperature and FKM Seals
Not Available
Not Available
FKMS
FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
ATEX
ATEX Zones
Not Available
Not Available
OPT
Options
A00 = No Options
DT
Drain Type
0 = No Drain
A = Auto Drain Normally Open
N = Manual Semi - Automatic Drain
Q = Manual Drain - Stainless Steel
C = Auto Drain Normally Closed
J = External Pulse Drain
0 = No Drain
A = Auto Drain Normally Open
N = Manual Semi - Automatic Drain
Q = Manual Drain - Stainless Steel
C = Auto Drain Normally Closed
J = External Pulse Drain
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청