8651A4E010A0000US
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
651 Series
Powered by
CAD모델 선택
{numatics/in_control/frl_flexiblok/651/651_slow_s_quick_ex_solenoid_asmtab.prj},{NB=8651A4E010A0000US},{DES=Slow Start - Quick Exhaust},{PT=8},{PRT=4},{VT=E},{PVECS=0},{PS=1},{GT=0},{SMB=},{HT=},{LT=},{FKMS=},{WMO=},{MPM=},{SSF=},{ATEX=},{BOPA=},{GTM=},{VOLT=00},{CO=},{INVALID=},{FONT=6.0},{LOCATION=US}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
651 Series Slow Start - Quick Exhaust - 651 Series Slow Start - Quick Exhaust - Modular Air Preparation Product Line 651 Series
Bill of material
8651A4E010A0000US
PN
Part Number
8651A4E010A0000
DES
Description
Slow Start - Quick Exhaust
PT
Port Type
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
8 = NPTF
G = ISO228/1-G
J = ISO 7/1 Rc
PRT
Product Type
4 = 2/2 - Slow Start
5 = 3/2 - Quick Exhaust
6 = 3/2 - Slow Start - Quick Exhaust
4 = 2/2 - Slow Start
5 = 3/2 - Quick Exhaust
6 = 3/2 - Slow Start - Quick Exhaust
VT
Valve Type
E = Air Piloted External Operated Poppet Valve
P = Air Piloted Internal Operated Poppet Valve
S = Solenoid Pilot Operated Poppet Valve
E = Air Piloted External Operated Poppet Valve
P = Air Piloted Internal Operated Poppet Valve
S = Solenoid Pilot Operated Poppet Valve
PVECS
Pilot Valve/Electrical Connection Style
0 = No Electrical Connection
0 = No Electrical Connection
PS
Port Size
1 = 1/8
2 = 1/4
1 = 1/8
2 = 1/4
GT
Gauge Type
0 = No Gauge Port
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Integral Range Indicator
J = Low Profile Gauge bar/PSI With Integral Range Indicator
N = No Gauge with Port Plate (1/8 NPTF)
P = No Gauge with Port Plate (1/8 ISO 7/1 Rc)
Q = Round Gauge Bar/PSI
R = Round Gauge PSI/Bar
0 = No Gauge Port
B = Digital Pressure Switch - PNP
C = Digital Pressure Switch - NPN
D = Digital Gauge
F = Low Profile Gauge PSI/bar
G = Low Profile Gauge bar/PSI
H = Low Profile Gauge PSI/bar with Integral Range Indicator
J = Low Profile Gauge bar/PSI With Integral Range Indicator
N = No Gauge with Port Plate (1/8 NPTF)
P = No Gauge with Port Plate (1/8 ISO 7/1 Rc)
Q = Round Gauge Bar/PSI
R = Round Gauge PSI/Bar
SMB
Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
Not Selected
101 = Side Mounting Brackets
HT
High Temperature
Not Selected
105 = High Temperature (80°C / 176°F)
Not Selected
105 = High Temperature (80°C / 176°F)
LT
Low Temperature
Not Selected
106 = Low Temperature (-40°C / -40°F)
Not Selected
106 = Low Temperature (-40°C / -40°F)
FKMS
FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
Not Selected
109 = FKM (Fluoroelastomer) Seals
WMO
Without Manual Override
Not Selected
110 = Without Manual Override
Not Selected
110 = Without Manual Override
MPM
Muffler
Not Selected
111 = With Metal Muffler
Not Selected
111 = With Metal Muffler
SSF
Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
Not Selected
113 = Stainless Steel Fasteners
ATEX
ATEX Zones
Not Selected
117 = ATEX Zones 1-21
Not Selected
117 = ATEX Zones 1-21
BOPA
Bottom Oriented Pressure Adjustment
Not Selected
122 = Inverted Mounting
Not Selected
122 = Inverted Mounting
GTM
Gauge Type Mounted
Not Selected
123 = Mounted for Right - To - Left Flow Gauge Type
Not Selected
123 = Mounted for Right - To - Left Flow Gauge Type
OPT
Option
A00 = No Options
VOLT
Voltage
00 = No Voltage
00 = No Voltage
LOCATION
Location for PDF template
US
EU
US
EU
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청