I12RS13DJP00000
ASCO Numatics
In Control
ISO Valves
ISO 5599/2 - Sizes 1, 2 & 3
Powered by
CAD모델 선택
{numatics/in_control/valves_iso/iso_5599/regulator_iso1_asmtab.prj},{NB=I12RS13DJP00000},{RS=ISO 5599/2 Size 1},{RS1=I1},{MNT=3D = Plug-in Base, Individual Exhaust, Side and Bottom Cylinder Ports, Speed Control},{RT=RS},{PR=1},{PS=2},{PT=P},{O=000},{M1=3D},{M=Manifold Block, Side and Bottom Cylinder Ports, Single or Double Solenoid, Speed Control},{PPATH=regulator_iso123_templ.prj},{INVALID=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 16
HELP_VARIABLE
Company
ASCO Numatics
Description
ISO 5599-2 Size 1 Regulator - ISO 5599-2 Size 1 Regulator - ISO 5599/2-1 Series Valve
Bill of material
I12RS13DJP00000
PN
Part number
I12RS13DJP00000
I12RS13DJP00000
MNT
Mounting
3D = Plug-in Base, Individual Exhaust, Side and Bottom Cylinder Ports, Speed Control
3D = Plug-in Base, Individual Exhaust, Side and Bottom Cylinder Ports, Speed Control
RT
Regulator Type
RS = Single Pressure to Valve P(1)
RD = Dual Pressure to Valve EB(3) and EA(5)
RC = Dual Pressure w/ Non-Relieving Checks to Valve EB(3) and EA(5)
RQ = Dual Pressure w/ Relieving Checks to Valve EB(3) and EA(5)
RS = Single Pressure to Valve P(1)
RD = Dual Pressure to Valve EB(3) and EA(5)
RC = Dual Pressure w/ Non-Relieving Checks to Valve EB(3) and EA(5)
RQ = Dual Pressure w/ Relieving Checks to Valve EB(3) and EA(5)
PR
Preassure Range
1 = 10 - 130 PSIG (0.7-9 bar)
3 = 3 - 30 PSIG (0.2-2 bar)
4 = 5 - 60 PSIG (0.3-4.1 bar)
6 = 20-250 PSIG (1.4-17 bar)
1 = 10 - 130 PSIG (0.7-9 bar)
3 = 3 - 30 PSIG (0.2-2 bar)
4 = 5 - 60 PSIG (0.3-4.1 bar)
6 = 20-250 PSIG (1.4-17 bar)
PS
Port Size
2 = 1/4
3 = 3/8
2 = 1/4
3 = 3/8
W
Wiring
J
PT
Port Type
P = NPTF Pressure Ports (Solenoid Pilot Valves)
Q = ISO228/1-G Pressure Ports (Solenoid Pilot Valves)
P = NPTF Pressure Ports (Solenoid Pilot Valves)
Q = ISO228/1-G Pressure Ports (Solenoid Pilot Valves)
O
Option
000 = No Options
16N = Jumper for Supply Pressure to Valve, A (14) End
16P = Jumper for Supply Pressure to Valve, B (12) End
47J = 5-Pin Straight Mini Connector in Mounting; Pin 1=B+(12+), 2=A-(14-), 3=Gnd, 4=A+(14+), 5=B-(12-)
56Y = 4-Pin Straight Micro Connector in Mounting; Pin 1=Not Used, 2=12+(B+), 3=Com, 4=14+(A+)
000 = No Options
16N = Jumper for Supply Pressure to Valve, A (14) End
16P = Jumper for Supply Pressure to Valve, B (12) End
47J = 5-Pin Straight Mini Connector in Mounting; Pin 1=B+(12+), 2=A-(14-), 3=Gnd, 4=A+(14+), 5=B-(12-)
56Y = 4-Pin Straight Micro Connector in Mounting; Pin 1=Not Used, 2=12+(B+), 3=Com, 4=14+(A+)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청