S1011320000BMO
ASCO Numatics
In Motion
Rodless Cylinders
NR Series
Powered by
CAD모델 선택
{numatics/in_motion/cylinders_rodless/nr/nr_asmtab.prj},{NB=S1011320000BMO},{SI=S1},{SI1= 'S1','S1 = Single Barrel Rodless Cylinder','S5','S5 = Single Barrel Rodless Cylinder with Integrated Turcite Bearing Guides'},{CT=0},{CT1= '0','0 = Standard Carriage','2','2 = Medium Carriage','3','3 = Long Carriage','4','4 = Double Standard Carriage','5','5 = Double Medium Carriage','6','6 = Double Long Carriage'},{CT5= '0','0 = Standard Carriage','2','2 = Medium Carriage','3','3 = Long Carriage','4','4 = Double Standard Carriage','6','6 = Double Long Carriage'},{RC=1},{LC=1},{BORE=32 = 32mm Bore},{CBS=32 millimeters ( 1/4\" ports)},{D=32},{STRF=0},{STRFR=B},{ST=M},{SPO=O},{PPATH=nr_templ.prj},{INVALID=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
ASCO Numatics
Description
NR Series - NR Series - Rodless Cylinders
Bill of material
S1011320000BMO
PN
Part Number
S1011320000BMO
S1011320000BMO
SI
Series
S1 = Single Barrel Rodless Cylinder
S5 = Single Barrel Rodless Cylinder with Integrated Turcite Bearing Guides
S1 = Single Barrel Rodless Cylinder
S5 = Single Barrel Rodless Cylinder with Integrated Turcite Bearing Guides
CT
Carriage
0 = Standard Carriage
2 = Medium Carriage
3 = Long Carriage
4 = Double Standard Carriage
5 = Double Medium Carriage
6 = Double Long Carriage
0 = Standard Carriage
2 = Medium Carriage
3 = Long Carriage
4 = Double Standard Carriage
5 = Double Medium Carriage
6 = Double Long Carriage
RC
Right End Cap
1 = Right End Cap with Side Supply Port, NPT
2 = Right End Cap with Bottom Supply Port, NPT
3 = Right End Cap with Rear Supply Port, NPT
4 = Both Chambers Supplied From the Right End Cap, NPT
5 = Right End Cap with Side Supply Port, G Tap
6 = Right End Cap with Bottom Supply Port, G Tap
7 = Right End Cap with Rear Supply Port, G Tap
8 = Both Chambers Supplied From the Right End Cap, G Tap
1 = Right End Cap with Side Supply Port, NPT
2 = Right End Cap with Bottom Supply Port, NPT
3 = Right End Cap with Rear Supply Port, NPT
4 = Both Chambers Supplied From the Right End Cap, NPT
5 = Right End Cap with Side Supply Port, G Tap
6 = Right End Cap with Bottom Supply Port, G Tap
7 = Right End Cap with Rear Supply Port, G Tap
8 = Both Chambers Supplied From the Right End Cap, G Tap
LC
Left End Cap
1 = Left End Cap with Side Supply Port, NPT
2 = Left End Cap with Bottom Supply Port, NPT
3 = Left End Cap with Rear Supply Port, NPT
5 = Left End Cap with Side Supply Port, G Tap
6 = Left End Cap with Bottom Port, G Tap
7 = Left End Cap with Rear Supply Port, G Tap
1 = Left End Cap with Side Supply Port, NPT
2 = Left End Cap with Bottom Supply Port, NPT
3 = Left End Cap with Rear Supply Port, NPT
5 = Left End Cap with Side Supply Port, G Tap
6 = Left End Cap with Bottom Port, G Tap
7 = Left End Cap with Rear Supply Port, G Tap
BORE
Bore
32 = 32mm Bore
32 = 32mm Bore
STRF
Stroke
STRFR
Fraction
B = 1/8"
C = 1/4"
D = 3/8"
E = 1/2"
F = 5/8"
G = 3/4"
H = 7/8"
M = Stroke in MM
B = 1/8"
C = 1/4"
D = 3/8"
E = 1/2"
F = 5/8"
G = 3/4"
H = 7/8"
M = Stroke in MM
ST
Sensing Type
M = Magnetic Piston Only Option
O = No Magnetic Piston Option
1 = Hall Effect PNP Sourcing
2 = Hall Effect NPN Sinking
3 = Reed Switch
Z = Quick Disconnect Hall Effect PNP Sourcing
Y = Quick Disconnect Hall Effect NPN Sinking
X = Quick Disconnect Reed Switch
M = Magnetic Piston Only Option
O = No Magnetic Piston Option
1 = Hall Effect PNP Sourcing
2 = Hall Effect NPN Sinking
3 = Reed Switch
Z = Quick Disconnect Hall Effect PNP Sourcing
Y = Quick Disconnect Hall Effect NPN Sinking
X = Quick Disconnect Reed Switch
SPO
Sensing Postion and Options
O = No Sensing
L = Lock Unit
M = Lock Unit & Single Position Sensing
N = Lock Unit & Two Position Sensing
O = No Sensing
L = Lock Unit
M = Lock Unit & Single Position Sensing
N = Lock Unit & Two Position Sensing
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청