Catalog navigation
CAD模型选择
可提供的产品: 41
HELP_VARIABLE
Company
Optibelt
Description
CE Clamping Elements Type CE01
Bill of material
CE01 19 x 47
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
DB
Bore Diameter
mm
OD
Outside Diameter
mm
L1
mm
L2
mm
L
mm
UEDNM
Max. Transmittable Torque
Nm
AF
Axial Force
KN
SG
Screw Dimension
ST
Screw Type
Hexagon Socket Head Cap Screw / DIN 912
SW
Wrench Size
mm
SFK
Screw Strength Class
12.9 mm
OFS
Surface Treatment Screws
Black Oxide / Zinc Plated
SA
Number of Screws
FPW
Surface Pressure Shaft
N/mm^2
FPN
Surface Pressure Hub
N/mm^2
SAM
Screw Tigthening Torque
Nm
MATERIAL
Material
Steel C45 / 40 Cr
OFB
Surface Treatment
Tempered
SZ
Self Centering
No
VBM
Offset during Assembly
No
SHT
ISO Shaft Tolerance
h8
BT
ISO Bore Tolerance
H8
OFR
Roughness Shaft and Bore
</= Ra 1.6 um
GEWICHT
approx. Weight
kg
QS
Quality Standard
acc. to ISO 254
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Optibelt
    CE Clamping Elements Type CE08
    Optibelt
    Type T10 - Metric timing belt pulleys for cylindrical bores
    Optibelt
    CE Clamping Elements Type CE02
    Optibelt
    CE Clamping Elements Type CE05
    Optibelt
    CE Clamping Elements Type CE04
    Optibelt
    CE Clamping Elements Type CE17
    Optibelt
    CE Clamping Elements Type CE06
    Optibelt
    CE Clamping Elements Type CE07
    Optibelt
    CE Clamping Elements Type CE13
    StS Coupling GmbH
    WSR250-RF - Locking Assembly -  not self-centering - stainless steel version
    Misumi
    MLA, MLAP - Keyless Bushings -Straight Type-
    Optibelt
    CE Clamping Elements Type CE16
    StS Coupling GmbH
    WSR250 - Locking Assembly -  not self-centering
    Camozzi
    Mod. GA - Piston Rod
预览
3D
尺寸标注
2D
下载CAD模型