P31CA12GEBNVLNA
PARKER AUTOMATION DIVISION EUROPE
Control elements
Electric Motion & Pneumatic
Global Air Preparation System
Powered by
CAD모델 선택
{parker_origa/steuer-regelelemente/empd/global/p3_combinations_asmtab.prj},{NB=P31CA12GEBNVLNA},{PR=Global P3 Combinations},{C1=P31},{C2=C},{C3=A},{C4=1},{C5=2},{C6=G},{C7=E},{C8=B},{C9=N},{C10=V},{C11=L},{C12=N},{C13=},{C14=},{C15=},{C16=},{C17=A},{PPATH=p3_combinations_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
P3 Combo - Global P3 Combinations
Bill of material
P31CA12GEBNVLNA
PN
Part No.
P31CA12GEBNVLNA
PR
Product
Global P3 Combinations
C1
Series / Size
P31 - Mini
P32 - Compact
P33 - Standard
P31 - Mini
P32 - Compact
P33 - Standard
C2
Combination
C - Combination
Q - Ball Valve + Combination
X - Combination + Ball Valve
C - Combination
Q - Ball Valve + Combination
X - Combination + Ball Valve
C3
Combination Type
A - F/R+L
B - F+R+L
C - F+L
D - F+R
F - F+Fc
G - F+Fc+Fa
M - F/R+Fc
Q - F+Fc1+Fc
T - F/R+Fc+Fa
A - F/R+L
B - F+R+L
C - F+L
D - F+R
F - F+Fc
G - F+Fc+Fa
M - F/R+Fc
Q - F+Fc1+Fc
T - F/R+Fc+Fa
C4
Thread Type
1 - BSPP
2 - BSPT
9 - NPT
1 - BSPP
2 - BSPT
9 - NPT
C5
Port Size
2 - 1/4 inch
2 - 1/4 inch
C6
Bowl Type
G - Poly Bowl with Bowl Guard
M - Metal Bowl without Sight Gauge
G - Poly Bowl with Bowl Guard
M - Metal Bowl without Sight Gauge
C7
Filter Element Type
E - Particulate Filter 5µ Element
E - Particulate Filter 5µ Element
C8
Filter Drain
B - Pulse Drain
M - Manual Drain
B - Pulse Drain
M - Manual Drain
C9
Relief / Adjustment
N - Non-rising Knob
N - Non-rising Knob
C10
Adjustment Range
V - 0 to 2 bar with Square Gauge
S - 0 to 4 bar with Square Gauge
T - 0 to 8 bar with Square Gauge
Z - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa with Round Gauge
M - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa with Round Gauge
G - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa with Round Gauge
Y - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa without Gauge
L - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa without Gauge
N - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa without Gauge
V - 0 to 2 bar with Square Gauge
S - 0 to 4 bar with Square Gauge
T - 0 to 8 bar with Square Gauge
Z - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa with Round Gauge
M - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa with Round Gauge
G - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa with Round Gauge
Y - 0 to 30 PSI; 0 to 2 bar; 0.2 MPa without Gauge
L - 3 to 60 PSI; .2 to 4.1 bar; 0.4 MPa without Gauge
N - 5 to 125 PSI; .4 to 8.6 bar; 0.8 MPa without Gauge
C11
Lubricator Type
L - Oil Mist, Standard Sight Dome
L - Oil Mist, Standard Sight Dome
C12
Lubricator Drain
N - No Drain, Closed End
N - No Drain, Closed End
C13
Filter Coalescing
N/A
N/A
C14
Drain Coalescing Filter
N/A
N/A
C15
Filter Adsorber
N/A
N/A
C16
Drain Filter Adsorber
N/A
N/A
C17
Mounting
A - No Bracket
C - Port Blocks
D - Port Blocks and Wall Bracket
W - Wall Bracket
A - No Bracket
C - Port Blocks
D - Port Blocks and Wall Bracket
W - Wall Bracket
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청