TJ0036UJ080AAAA
Parker Hydraulic Pump & Motor Division
TJ Series
Powered by
CAD모델 선택
{parkerhpm/tj_series/tj_series_asmtab.prj},{NB=TJ0036UJ080AAAA},{SERIES=TJ Series},{C1=TJ},{C2=0036},{C3=U},{C4=J},{C5=08},{C6=0},{C7=AAAA},{PPATH=tj_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
TJ Series - LSHT Torqmotors™ and Nichols™ Motors
Bill of material
TJ0036UJ080AAAA
PN
Part No.
TJ0036UJ080AAAA
SERIES
Series
TJ Series
C1
Series
TJ Series
TJ Series
C2
Geometric Displacement
(0036) 36 cm^3/tr (2.2 in^3/rev)
(0045) 41 cm^3/tr (2.5 in^3/rev)
(0050) 49 cm^3/tr (3.0 in^3/rev)
(0065) 65 cm^3/tr (4.0 in^3/rev)
(0080) 82 cm^3/tr (5.0 in^3/rev)
(0100) 98 cm^3/tr (6.0 in^3/rev)
(0130) 130 cm^3/tr (8.0 in^3/rev)
(0165) 163 cm^3/tr (10.0 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0230) 228 cm^3/tr (13.9 in^3/rev)
(0260) 260 cm^3/tr (15.9 in^3/rev)
(0295) 293 cm^3/tr (17.9 in^3/rev)
(0330) 328 cm^3/tr (20.0 in^3/rev)
(0365) 370 cm^3/tr (22.6 in^3/rev)
(0390) 392 cm^3/tr (24.0 in^3/rev)
(0036) 36 cm^3/tr (2.2 in^3/rev)
(0045) 41 cm^3/tr (2.5 in^3/rev)
(0050) 49 cm^3/tr (3.0 in^3/rev)
(0065) 65 cm^3/tr (4.0 in^3/rev)
(0080) 82 cm^3/tr (5.0 in^3/rev)
(0100) 98 cm^3/tr (6.0 in^3/rev)
(0130) 130 cm^3/tr (8.0 in^3/rev)
(0165) 163 cm^3/tr (10.0 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0230) 228 cm^3/tr (13.9 in^3/rev)
(0260) 260 cm^3/tr (15.9 in^3/rev)
(0295) 293 cm^3/tr (17.9 in^3/rev)
(0330) 328 cm^3/tr (20.0 in^3/rev)
(0365) 370 cm^3/tr (22.6 in^3/rev)
(0390) 392 cm^3/tr (24.0 in^3/rev)
C3
Mounting
(U) Wheel, Standard
(U) Wheel, Standard
C4
Ports
(J) 9/16-18 Front
(S) 7/8-14 SAE
(W) G1/2 with M12X1.5 Release Port
(J) 9/16-18 Front
(S) 7/8-14 SAE
(W) G1/2 with M12X1.5 Release Port
C5
Shaft
(08) 1 1/4" Tapered
(08) 1 1/4" Tapered
C6
Rotation
(0) Standard
(1) Reverse Timed Manifold
(0) Standard
(1) Reverse Timed Manifold
C7
Options
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAAF) Castle Nut, Black Paint
(AABP) Castle Nut, No Paint
(AAFB) High Temp Commutator Seals, Castle Nut, Black Paint
(AAPL) Fluorocarbon Seals, Castle Nut, Black Paint
(AANG) Fluorocarbon Seals, High Temp Commutator Seals, Castle Nut, Black Paint
(AAFA) High Temperature Commutator Seals, Fluorocarbon Seals, No Paint
(AAFW) High Temperature Commutator Seals, Fluorocarbon Seals, Black Paint
(BBDF) 761 PSI/53 Bar Int Bidirectional Relief, Black Paint
(BBDM) 761 PSI/53 Bar Int Bidirectional Relief, No Paint
(BBCV) 921 PSI/64 Bar Int Bidirectional Relief, Black paint
(BBGA) 1200 PSI/83 Bar Int Bidirectional Relief, Black Paint
(BBCM) 1200 PSI/83 Bar Int Bidirectional Relief, No Paint
(BBCR) 1450 PSI/100 Bar Int Bidirectional Relief, Black Paint
(BBCP) 1450 PSI/100 Bar Int Bidirectional Relief, No Paint
(BBCT) 1560 PSI/108 Bar Int Bidirectional Relief, No Paint
(BBDY) 1740 PSI/120 Bar Int Bidirectional Relief, Black Paint
(BBCK) 1740 PSI/120 Bar Int Bidirectional Relief, No Paint
(BBFZ) 2030/140 Bar PSI Internal Bi-directional Relief, Black Paint
(BBCN) 2030 PSI Int Bi-directional Relief, No Paint
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAAF) Castle Nut, Black Paint
(AABP) Castle Nut, No Paint
(AAFB) High Temp Commutator Seals, Castle Nut, Black Paint
(AAPL) Fluorocarbon Seals, Castle Nut, Black Paint
(AANG) Fluorocarbon Seals, High Temp Commutator Seals, Castle Nut, Black Paint
(AAFA) High Temperature Commutator Seals, Fluorocarbon Seals, No Paint
(AAFW) High Temperature Commutator Seals, Fluorocarbon Seals, Black Paint
(BBDF) 761 PSI/53 Bar Int Bidirectional Relief, Black Paint
(BBDM) 761 PSI/53 Bar Int Bidirectional Relief, No Paint
(BBCV) 921 PSI/64 Bar Int Bidirectional Relief, Black paint
(BBGA) 1200 PSI/83 Bar Int Bidirectional Relief, Black Paint
(BBCM) 1200 PSI/83 Bar Int Bidirectional Relief, No Paint
(BBCR) 1450 PSI/100 Bar Int Bidirectional Relief, Black Paint
(BBCP) 1450 PSI/100 Bar Int Bidirectional Relief, No Paint
(BBCT) 1560 PSI/108 Bar Int Bidirectional Relief, No Paint
(BBDY) 1740 PSI/120 Bar Int Bidirectional Relief, Black Paint
(BBCK) 1740 PSI/120 Bar Int Bidirectional Relief, No Paint
(BBFZ) 2030/140 Bar PSI Internal Bi-directional Relief, Black Paint
(BBCN) 2030 PSI Int Bi-directional Relief, No Paint
L
L Length
105.04 (4.14)
mm (in)
WEIGHT
Weight
6.64 (14.6)
kg (lb)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TGK Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
09.03.2022
TK Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
17.09.2020
TF Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
09.03.2022
TL Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
17.09.2020
TE Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
09.03.2022
TG Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
09.03.2022
TC Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
17.09.2020
Series 1PM150 - Nozzles for cooling in continuous casting
Lechler
03.11.2023
TB Series - LSHT Torqmotors™ and Nichols™ Motors
Parker Hydraulic Pump & Motor Division
09.03.2022
WGN21 - Medium standard cylinder? Pull rod? No magnet / with magnet
Yiheda 3D Electronic Gallery
09.05.2024
SCG-G with switch
CKD
17.04.2024
System Bea 12B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Series 422_Metall - Tangential-flow full cone nozzles
Lechler
03.11.2023
Compact stopper cylinder
Metalwork
21.07.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청