HBC15-1TQ-B
Parker Pneumatic Division
Actuators and Pneumatic Cylinders
Pneumatic Cylinders
HB Series
Powered by
CAD모델 선택
{parkerpdn/actuators_cylinders/pneumatic_cylinders/hb_series/hbc_asmtab.prj},{NB=HBC15-1TQ-B},{PR=HBC Series Heavy Duty Pneumatic Linear Compact Slide},{C1=HBC},{C2=15},{C3=-},{C11=},{C5=1.0},{C8=},{C20=},{C9=},{C10=T},{C13=Q},{C14=},{C15=},{C16=},{C17=-},{C18=B},{PPATH=hbc_series_asmtpl.prj},{STRK2D=0},{X2D=4}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
HBC Series - Compact Slide - Heavy Duty Pneumatic Linear Slide
Bill of material
HBC15-1TQ-B
PN
Part No.
HBC15-1TQ-B
PR
Product
HBC Series Heavy Duty Pneumatic Linear Compact Slide
C1
Model
HBC
HBC
C2
Size
15 - 1-1/2" (40 mm) bore, 20mm shaft
20 - 2" (50 mm) bore, 25mm shaft
25 - 2-1/2" (63 mm) bore, 30mm shaft
15 - 1-1/2" (40 mm) bore, 20mm shaft
20 - 2" (50 mm) bore, 25mm shaft
25 - 2-1/2" (63 mm) bore, 30mm shaft
C11
Stainless Steel Shafts - K
No
Yes
No
Yes
C5
Total Stroke
인치
C8
Shock Options
Omit - None
A - Shock absorber, both ends
A1 - Shock absorber, extend only
Omit - None
A - Shock absorber, both ends
A1 - Shock absorber, extend only
C20
Bumper Option
Omit - None
B - Bumpers (both ends)
B1 - Bumper and adjustable stop collar, extend only
B4 - Bumper and adjustable stop collar, both ends
Omit - None
B - Bumpers (both ends)
B1 - Bumper and adjustable stop collar, extend only
B4 - Bumper and adjustable stop collar, both ends
C9
Proximity Sensors
Omit - None
P - PNP, flying lead type
P1 - PNP, plug-in connector
J - 8mm sensor mounting bracket, no sensor supplied
J1- 12mm sensor mounting bracket, no sensor supplied
Omit - None
P - PNP, flying lead type
P1 - PNP, plug-in connector
J - 8mm sensor mounting bracket, no sensor supplied
J1- 12mm sensor mounting bracket, no sensor supplied
C10
Bushings
TT - Composite (standard)
T1 - Composite with oversized support shafts
D - Linear ball bearing
TC - Composite with contaminant-tolerant seals
TT - Composite (standard)
T1 - Composite with oversized support shafts
D - Linear ball bearing
TC - Composite with contaminant-tolerant seals
C13
Cylinder Options
Q - No cylinder, NFPA cylinder mount
Q1 - No cylinder, ISO cylinder mount
S - 2A NFPA steel air cylinder, 250 PSIG max
S1 - 3L NFPA steel hydraulic cylinder, 750 PSIG max
4A - 4MA NFPA air cylinder, NPTF ports
4P - 4MAP NFPA air cylinder with manual override rodlock, NPTF ports, 100 PSIG max
4L - 4ML NFPA hydraulic cylinder, NPTF ports, 400 PSIG max
F - P1F ISO Cylinder, BSPP ports
F1 - P1F ISO Cylinder, standard rodlock, BSPP ports
Q - No cylinder, NFPA cylinder mount
Q1 - No cylinder, ISO cylinder mount
S - 2A NFPA steel air cylinder, 250 PSIG max
S1 - 3L NFPA steel hydraulic cylinder, 750 PSIG max
4A - 4MA NFPA air cylinder, NPTF ports
4P - 4MAP NFPA air cylinder with manual override rodlock, NPTF ports, 100 PSIG max
4L - 4ML NFPA hydraulic cylinder, NPTF ports, 400 PSIG max
F - P1F ISO Cylinder, BSPP ports
F1 - P1F ISO Cylinder, standard rodlock, BSPP ports
C16
Fluorocarbon Cylinder Seals - V
No
No
AA
A
3.25 (82.55)
INCH (mm)
BB
B
6.00 (152.4)
INCH (mm)
CC
C
2.25 (57.15)
INCH (mm)
EE
E
0.375 (9.53)
INCH (mm)
EE1
EE
1.500 (38.1)
INCH (mm)
FF
F
N/A
JJ
J
2.50 (63.5)
INCH (mm)
KK
K
1.06 (26.92)
INCH (mm)
LL
L
5.21 (114.55)
INCH (mm)
NN1
N
0.94 (23.9)
INCH (mm)
PP
P
5.88 (149.35)
INCH (mm)
RR
R
1.94 (49.28)
INCH (mm)
S
4.25 (107.95)
INCH (mm)
TT
T
1.375 (34.93)
INCH (mm)
MM1
MM
2.750 (69.85)
INCH (mm)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청