카탈로그: Parker Hydraulic Pump and Power Systems Division
생성됨: 21.05.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
GVM142050C6WRABP21G
Parker Hydraulic Pump and Power Systems Division
GVM Global Vehicle Motors - for mobile applications
142
Powered by
CAD모델 선택
{parkerpumps/gvm/142/gvm_142_asmtab.prj},{NB=GVM142050C6WRABP21G},{SERIES=GVM},{FRAME=142},{AL=50},{TMS=P},{MAG=C6},{COOL=W},{FEED=R},{TSWITCH=A},{FEED2=B},{OS=P2},{OSX=PA},{PT=6 - Termination Enclosure},{FT=1},{PPATH=gvm_142_asmtpl.prj},{DESIGN=G}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
142 Series - Global Vehicle Motors
Bill of material
GVM142050C6WRABP21G
PN
Part Number
GVM142050C6WRABP21G
SERIES
Series
GVM - Global Vehicle Motor
GVM - Global Vehicle Motor
FRAME
Frame
142 mm
142 mm
AL
Active Length
50
75
100
50
75
100
MAG
Magnetics
C6 : 4 kW Peak Power
D6 : 7 kW Peak Power
F6 : 11 kW Peak Power
G6 : 14 kW Peak Power
H6 : 4 kW / 18 kW Peak Power
J6 : 5 kW / 23 kW Peak Power
K6 : 7 kW / 29 kW Peak Power
L6 : 4 kW / 9 kW / 36 kW Peak Power
M6 : 5 kW / 12 kW Peak Power
N6 : 7 kW / 15 kW Peak Power
P6 : 9 kW / 19 kW Peak Power
Q6 : 12 kW / 24 kW Peak Power
R6 : 13 kW / 27 kW Peak Power
S6 : 15 kW / 31 kW Peak Power
T6 : 17 kW Peak Power
V6 : 19 kW Peak Power
W6 : 21k W Peak Power
Y6 : 24 kW Peak Power
Z6 : 27 kW Peak Power
C6 : 4 kW Peak Power
D6 : 7 kW Peak Power
F6 : 11 kW Peak Power
G6 : 14 kW Peak Power
H6 : 4 kW / 18 kW Peak Power
J6 : 5 kW / 23 kW Peak Power
K6 : 7 kW / 29 kW Peak Power
L6 : 4 kW / 9 kW / 36 kW Peak Power
M6 : 5 kW / 12 kW Peak Power
N6 : 7 kW / 15 kW Peak Power
P6 : 9 kW / 19 kW Peak Power
Q6 : 12 kW / 24 kW Peak Power
R6 : 13 kW / 27 kW Peak Power
S6 : 15 kW / 31 kW Peak Power
T6 : 17 kW Peak Power
V6 : 19 kW Peak Power
W6 : 21k W Peak Power
Y6 : 24 kW Peak Power
Z6 : 27 kW Peak Power
COOL
Cooling
W - Water Cooling
W - Water Cooling
FEED
Feedback
R - Brushless resolver
S - Sincos encoder
R - Brushless resolver
S - Sincos encoder
TSWITCH
Thermal Switch
A - PTC
A - PTC
FEED2
Thermal Sensor
B - KTY84
B - KTY84
OS
Output Shaft
P2 - SAE A
P2 - SAE A
PT
Power Termination
6 - Termination Enclosure
FT
Feedback Termination
1 - DTM04-12PA on an overmolded pigtail
1 - DTM04-12PA on an overmolded pigtail
DESIGN
Design
G - Global
G - Global
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청