All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
English
ENA58IL-S06CA4-0013B06-ABP
Pepperl+Fuchs
Rotary Encoders
Industry-Standard Rotary Encoder
Absolute rotary encoder
Powered by
CAD model selection
{pepperl_fuchs/rotary20encoders/drehgeber/absoultwert_drehgeber/bau_58_2_asmtab.prj},{NB=ENA58IL-S06CA4-0013B06-ABP},{GER=Absolute rotary encoder},{BAU=Housing diameter 58 mm},{AUS=IL},{WA=S},{WD=06},{FL=CA},{SA=4},{SSE=B06},{MA=00},{SAUF=13},{AR=A},{ANS=BP},{PPATH=bau_58_2_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
ENA58 - Absolute rotary encoder
Bill of material
ENA58IL-S06CA4-0013B06-ABP
GER
Device type
Absolute rotary encoder
BAU
Size
Housing diameter 58 mm
AUS
Version
Industrial Line
Premium Line
Target Line
Industrial Line
Premium Line
Target Line
WA
Shaft type
Solid shaft
Recessed hollow shaft
Solid shaft
Recessed hollow shaft
WD
Shaft diameter
6 mm (d=6F7)
10 mm (d=10F7)
6 mm (d=6F7)
10 mm (d=10F7)
FL
Flange
Clamping flange
Servo flange
Clamping flange
Servo flange
SA
Degree of protection
IP54
IP65
IP66/IP67
IP54
IP65
IP66/IP67
SSE
Interface electric
Profibus
CANopen
J1939
SSI Gray
SSI binary
SSI Gray, with push buttons
SSI binary, with push buttons
SSI Gray + 1024 impulse, Push/Pull
SSI Gray + 2048 impulse, Push/Pull
SSI Gray + 4096 impulse, Push/Pull
SSI Gray + 1024 impulse, RS422
SSI Gray + 2048 impulse, RS422
SSI Gray + 4096 impulse, RS422
SSI binary + 1024 impulse, Push/Pull
SSI binary + 2048 impulse, Push/Pull
SSI binary + 4096 impulse, Push/Pull
SSI binary + 1024 impulse, RS422
SSI binary + 2048 impulse, RS422
SSI binary + 4096 impulse, RS422
EtherCAT
ProfiNET
Profibus
CANopen
J1939
SSI Gray
SSI binary
SSI Gray, with push buttons
SSI binary, with push buttons
SSI Gray + 1024 impulse, Push/Pull
SSI Gray + 2048 impulse, Push/Pull
SSI Gray + 4096 impulse, Push/Pull
SSI Gray + 1024 impulse, RS422
SSI Gray + 2048 impulse, RS422
SSI Gray + 4096 impulse, RS422
SSI binary + 1024 impulse, Push/Pull
SSI binary + 2048 impulse, Push/Pull
SSI binary + 4096 impulse, Push/Pull
SSI binary + 1024 impulse, RS422
SSI binary + 2048 impulse, RS422
SSI binary + 4096 impulse, RS422
EtherCAT
ProfiNET
MA
Multiturn resolution
Singleturn rotary encoder
Multiturn rotary encoder, 12 bit
Multiturn rotary encoder, 14 bit
Singleturn rotary encoder
Multiturn rotary encoder, 12 bit
Multiturn rotary encoder, 14 bit
SAUF
Singleturn resolution
13 bit
16 bit
13 bit
16 bit
AR
Connection alignment
axial
axial
ANS
Connection type
2 Sockets 1 x M12 plug
2 Sockets 1 x M12 plug
PZ
Parametrization status
-
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation