카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
CTS6U25x5
PHD
Cylinders
CTS Cylinders
Powered by
CAD모델 선택
{phd/cylinders/cts_design_2_6/cts6.prj},{NB=CTS6U25x5_Closed-Retract},{BORE1=25.000},{STROKEMAX=90.0000},{A=38.10},{B=0.00},{C=26.00},{D=25.400},{D1=0.00},{D2=0.000},{E=40.0},{F=28.00},{G=0.0},{G1=17.018},{H=0.000},{J=41.02},{J1=6.350},{J2=5.563},{JDEPTH=9.525},{JTAPDEPTH=14.986},{K=10.0},{L=17.0},{M=10.1},{MCB=9.525},{MTHRU=5.613},{MDEPTH=5.588},{N1=6.350},{N2=5.182},{N3=22.225},{P=6.0},{R1=4.826},{R2=4.089},{T=6.4},{U=9.53},{V=7.9},{W=44.5},{Y=25.4},{AA=8.0},{GUIDEDIA=9.296},{GUIDECB=9.525},{GUIDECHAM=10.414},{GUIDEDP=19.939},{DIVOTWDTH=0.000},{TYPE=S},{MTGSTYLE=U},{STROKE=5.0000},{SPOPTION=},{MOPTION=},{F11OPTION=},{KOPTION=},{SWITCH1=},{V1OPTION=},{WOPTION=},{Z1OPTION=},{MOUNTS=},{PIVPIN=},{POSITION=Closed-Retract}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
PHD
Description
CTS_6 Metric - CTS Design 6 Metric Compact Cylinder
Bill of material
CTS6U25x5
IDNR
Ident number
CT
TYPE
Type
Single Rod
Double Rod
Single Rod
Double Rod
DN
Design No.
6
MTGSTYLE
Mounting Style
U - Universal Mounting (Standard)
J - Foot Mounting (Inward)
K - Foot Mounting (Outward)
U - Universal Mounting (Standard)
J - Foot Mounting (Inward)
K - Foot Mounting (Outward)
BORE
Bore Size
25
25
STROKE
Stroke
SPOPTION
Shock Pads
Blank - None
BB - Shock Pads in Both Directions
Blank - None
BB - Shock Pads in Both Directions
MOPTION
Magnet
Blank - None
M - Magnetic Piston for use with PHD Miniature Switches
Blank - None
M - Magnetic Piston for use with PHD Miniature Switches
F11OPTION
Extended Wrench Flats
Blank - Standard
F11 - Extended Length on Wrench Flats
Blank - Standard
F11 - Extended Length on Wrench Flats
KOPTION
Extra Rod Extension
Blank - None
K5 - 5mm Extra Rod Extension
K10 - 10mm Extra Rod Extension
K15 - 15mm Extra Rod Extension
K20 - 20mm Extra Rod Extension
K25 - 25mm Extra Rod Extension
Blank - None
K5 - 5mm Extra Rod Extension
K10 - 10mm Extra Rod Extension
K15 - 15mm Extra Rod Extension
K20 - 20mm Extra Rod Extension
K25 - 25mm Extra Rod Extension
SWITCH1
Switch Accessories
Blank - None
Blank - None
V1OPTION
Seals
Blank - Standard
V1 - Fluoro-Elastomer Seals
Blank - Standard
V1 - Fluoro-Elastomer Seals
WOPTION
Tool Plate Options
Blank - Standard
WB - Blank Tool Plate
Blank - Standard
WB - Blank Tool Plate
Z1OPTION
Corrosion Resistant
Blank - Standard
Z1 - Corrosion Resistant
Blank - Standard
Z1 - Corrosion Resistant
MOUNTS
Mounting Accessories
Blank - None
Cylinder Pivot Kit
Base Pivot Kit
Blank - None
Cylinder Pivot Kit
Base Pivot Kit
PIVPIN
Pivot Pin Accessories
Blank - None
Blank - None
POSITION
Position
Closed-Retract
Open-Extend
Closed-Retract
Open-Extend
A
38.10
38.10
mm
B
0.00
0.00
mm
C
26.00
26.00
mm
D1
0.00
0.00
mm
D2
0.000
0.000
mm
E
40.0
40.0
mm
F
28.00
28.00
mm
G
0.0
0.0
mm
H
0.000
0.000
mm
J
41.02
41.02
mm
K
10.0
10.0
mm
L
17.0
17.0
mm
M
10.1
10.1
mm
N
M5 x .8 x 4
M5 x .8 x 4
P
6.0
6.0
mm
R
R Thread
M6 x 1.0 x 22.5
M6 x 1.0 x 22.5
S
M5
M5
T
6.4
6.4
mm
U
9.53
9.53
mm
V
7.9
7.9
mm
W
44.5
44.5
mm
Y
25.4
25.4
mm
Z
Z Thread
M5 x .8 x 7
M5 x .8 x 7
AA
8.0
8.0
mm
AWR
A WR Option
0.00
0.00
mm
BWR
B WR Option
0.00
0.00
mm
EWR
E WR Option
0.0
0.0
mm
GWR
G WR Option
0
0
HWR
H WR Option
0
0
JWR
J WR Option
0
0
KWR
K WR Option
0.00
0.00
mm
MWR
M WR Option
0
0
NWR
N WR Option
0
0
PWR
P WR Option
0
0
RWR
R WR Option
0.0
0.0
mm
SWR
S WR Option
0.0
0.0
mm
AER
A Extended Rod
5.08
5.08
mm
BER
B Extended Rod
6.5
6.5
mm
AM
A J & K Mountings
25.5
25.5
mm
BM
B J & K Mountings
52.0
52.0
mm
CM
C J & K Mountings
66.0
66.0
mm
EM
E J & K Mountings
8.0
8.0
mm
GM
G J & K Mountings
18.5
18.5
mm
HM
H J & K Mountings
9.0
9.0
mm
JM
J J & K Mountings
48.0
48.0
mm
KM
K J & K Mountings
40.2
40.2
mm
LM
L J & K Mountings
12.5
12.5
mm
MM
M J & K Mountings
3.43
3.43
mm
NM
N J & K Mountings
9.9
9.9
mm
PM
P J & K Mountings
M6
M6
ACP
A Cylinder Pivot Kit
20.0
20.0
mm
BCP
B Cylinder Pivot Kit
20.5
20.5
mm
CCP
C Cylinder Pivot Kit
32.00
32.00
mm
DCP
D Cylinder Pivot Kit
38.0
38.0
mm
ECP
E Cylinder Pivot Kit
41.0
41.0
mm
FCP
F Cylinder Pivot Kit
9.0
9.0
mm
GCP
G Cylinder Pivot Kit
29.0
29.0
mm
HCP
H Cylinder Pivot Kit
M6 x 1.0
M6 x 1.0
JCP
J Cylinder Pivot Kit
6.0
6.0
mm
ABP
A Base Pivot Kit
25.4
25.4
mm
BBP
B Base Pivot Kit
34.4
34.4
mm
CBP
C Base Pivot Kit
20.1
20.1
mm
DBP
D Base Pivot Kit
16.0
16.0
mm
EBP
E Base Pivot Kit
6.5
6.5
mm
FBP
F Base Pivot Kit
6.0
6.0
mm
GBP
G Base Pivot Kit
1.0
1.0
mm
HBP
H Base Pivot Kit
11.0
11.0
mm
JBP
J Base Pivot Kit
M6
M6
KBP
K Base Pivot Kit
N/A
N/A
LBP
L Base Pivot Kit
31.0
31.0
mm
MBP
M Base Pivot Kit
44.0
44.0
mm
NBP
N Base Pivot Kit
N/A
N/A
BW
Base Weight
0.19
0.19
kg
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청