Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904376 - UNO-PS/1AC/24DC/150W
Bill of material
PHOENIX CONTACT 2904376
MANUID
Product number of the Manufacturer
2904376
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched UNO power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/150 W
MANUTYPEDESC
Manufacturer Type Description
UNO-PS/1AC/24DC/150W
PREVIEW
Preview
INTNO
International product number
4046356897099
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
1.200 W
AAP798
Application standards
EN 61558-2-16, IEC 62368-1 (SELV), EN 50178/VDE 0160 (PELV), IEC 62368-1 (SELV) und EN 60204-1 (PELV), DIN VDE 0100-410, EN 61000-3-2
BAB392
certificate/approval
UL/C-UL listed UL 508, UL/C-UL Listed ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location), UL/C-UL Recognized UL 60950-1, CAN/CSA-C22.2 No. 60950-1-07, CSA-C22.2 No. 107.1-01, CAN/CSA-C22.2 No. 213 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location), EN 61000-4-11, CB Scheme
BAF016
width
37 mm
BAA020
height
130 mm
AAF040
net weight
0.495 kg
BAB577
depth
125 mm
BAC078
Supply voltage type
AC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
AAC073
Performance level acc. to EN ISO 13849-1
none
BAD722
suitable for safety functions
Yes
AAO382
safety integrity level (SIL)
Without
AAS340
nominal value 1. output voltage
24 V
AAJ701
power consumption
164.700 VA
AAB832
max. rated supply voltage with AC 50 Hz
240 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
BAC180
Installation height
130 mm
BAC178
Installation width
37 mm
AAB773
max. 1. output voltage
28 V
AAB967
min. rated supply voltage with AC 60 Hz
100 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAI720
max. output current 1
6.250 A
AAB925
min. 1. output voltage
24 V
BAD485
Output voltage for SPC is regulated
Yes
AAS343
nominal value output current 1
6.250 A
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
Yes
AAC127
stabilized
Yes
BAC545
Power output
150 W
AAO663
GTIN
4046356897099
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Primary-switched UNO power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/150 W
AAU731
Manufacturer product family
UNO POWER
AAO057
Product type
UNO-PS/1AC/24DC/150W
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
VN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model