Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907916 - PLT-SEC-T3-24-FM-UT
Bill of material
PHOENIX CONTACT 2907916
MANUID
Product number of the Manufacturer
2907916
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 24 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLT-SEC-T3-24-FM-UT
PREVIEW
Preview
INTNO
International product number
4055626257419
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.08116 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
34 V
AAI735
max. continuous voltage (at DC)
44 V
AAI910
voltage protection level (L-N)
0.200 kV
AAI847
nominal voltage (at AC)
24 V
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAI904
voltage protection level
0.200 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAI911
voltage protection level (L-PE/N-PE)
0.600 kV
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
1 kA
AAI834
nominal discharge surge current (8/20) (L-N)
1 kA
AAI841
nominal load current
26 A
AAO663
GTIN
4055626257419
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 24 V AC/DC
AAO057
Product type
PLT-SEC-T3-24-FM-UT
AAY811
URI of the product
http://www.phoenixcontact.com/product/2907916
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model