Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1154818 - PT 6-DREHSILED 24 (6,3X32)
Bill of material
PHOENIX CONTACT 1154818
MANUID
Product number of the Manufacturer
1154818
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 1000 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section:  0.5 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
PT 6-DREHSILED 24 (6,3X32)
PREVIEW
Preview
INTNO
International product number
4063151153366
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
1000 V
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.310 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12.300 mm
BAA351
color
Black
BAA018
length
77.700 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.029 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
BAB943
Design of safety block
Miniature fuses 6,3x32mm
AAO663
GTIN
4063151153366
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 1000 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section:  0.5 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, color: black
AAO057
Product type
PT 6-DREHSILED 24 (6,3X32)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369095
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat