카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048629 - UK 10,3-CC HESILED N 600 2POL
Bill of material
PHOENIX CONTACT 3048629
MANUID
Product number of the Manufacturer
3048629
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
UK 10,3-CC HESILED N 600 2POL
PREVIEW
Preview
INTNO
International product number
4046356115995
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAH005
rated voltage
600 V
BAC740
Min. line cross section, rigid
1.500 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V2
BAD774
Closing plate required
No
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
3.260 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
85 °C
BAC137
Width of spacing
36 mm
BAA351
color
Black
BAA018
length
81 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.107 kg
BAC676
Max. line cross section, flexible
25 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAC677
Max. line cross section, rigid
25 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
BAC922
Design
swiveling
AAO663
GTIN
4046356115995
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
AAO057
Product type
UK 10,3-CC HESILED N 600 2POL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드