Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3073995 - UT 4-PE/HESI (5X20)
Bill of material
PHOENIX CONTACT 3073995
MANUID
Product number of the Manufacturer
3073995
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, nom. voltage: 500 V, nominal current: 6.3 A, Screw connection, Rated cross section: 1 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
UT 4-PE/HESI (5X20)
PREVIEW
Preview
BAH005
rated voltage
500 V
BAC740
Min. line cross section, rigid
0.140 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
6.200 mm
BAA351
color
Black
BAA018
length
70.800 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.025 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4046356416238
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Ground modular terminal block with fuse holder for G fuse insert, cross section: 0.14 - 4 mm², AWG: 26 - 10, width: 6.2 mm, color: black
AAO057
Product type
UT 4-PE/HESI (5X20)
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356416238
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model