Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1056838 - HV M10/1 NFF
Bill of material
PHOENIX CONTACT 1056838
MANUID
Product number of the Manufacturer
1056838
DESCSHORT
Short Description
High Current Connectors
DESCLONG
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
HV M10/1 NFF
PREVIEW
Preview
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAA018
length
64 mm
INTNO
International product number
4055626697499
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
45
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
269 A
AAF726
rated current
269 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAS575
Power loss per pole, current-dependent [PlIp]
8.680 W
BAC137
Width of spacing
32 mm
BAC476
height at lowest possible mounting
64.000 mm
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.10016 kg
AAO663
GTIN
4055626697499
AAW338
Manufacturer product designation
High Current Connectors
AAU734
Manufacturer product description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
HV M10/1 NFF
AAY811
URI of the product
http://www.phoenixcontact.com/product/1056838
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)