카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116736 - PTV 6-PE
Bill of material
PHOENIX CONTACT 1116736
MANUID
Product number of the Manufacturer
1116736
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
PTV 6-PE
PREVIEW
Preview
BAC740
Min. line cross section, rigid
0.500 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAC487
material of insulation
PA 6,6
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
100 °C
BAC137
Width of spacing
8.200 mm
BAC476
height at lowest possible mounting
42.200 mm
BAA351
color
green-yellow
BAA018
length
61 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.017 kg
BAC676
Max. line cross section, flexible
10 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC677
Max. line cross section, rigid
10 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4063151043414
AAW338
Manufacturer product designation
Ground modular terminal block
AAU734
Manufacturer product description
Ground modular terminal block, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
AAO057
Product type
PTV 6-PE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151043414
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드