Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1180888 - BP 4-4VT
Bill of material
PHOENIX CONTACT 1180888
MANUID
Product number of the Manufacturer
1180888
DESCSHORT
Short Description
Short-circuit connector
DESCLONG
Long Description
Short-circuit connector, nom. voltage: 320 V, nominal current: 15 A, connection method: Bolt connection, cross section: 0.5 mm² - 2.5 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
BP 4-4VT
INTNO
International product number
4063151216917
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat