Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3002370 - PTU 35/4X10 BU
Bill of material
PHOENIX CONTACT 3002370
MANUID
Product number of the Manufacturer
3002370
DESCSHORT
Short Description
Potential collective terminal
DESCLONG
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 101 A, number of connections: 5, connection method: Screw connection, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
MANUTYPEDESC
Manufacturer Type Description
PTU 35/4X10 BU
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
101 A
BAC740
Min. line cross section, rigid
1.500 mm^2
AAF726
rated current
101 A
AAP403
Number of contact points per level
5
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
19.400 mm
BAC476
height at lowest possible mounting
50.300 mm
BAA351
color
Blue
BAA018
length
79.900 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.069 kg
BAC676
Max. line cross section, flexible
35 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAC677
Max. line cross section, rigid
50 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
16 mm^2
AAO663
GTIN
4055626430874
AAW338
Manufacturer product designation
Potential collective terminal
AAU734
Manufacturer product description
Potential collective terminal, In the end application, the applicable safety regulations for overload and short-circuit protection on the connected conductors must be considered., nom. voltage: 1000 V, nominal current: 101 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
AAO057
Product type
PTU 35/4X10 BU
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626430874
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model