Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049148 - RT 8 BU
Bill of material
PHOENIX CONTACT 3049148
MANUID
Product number of the Manufacturer
3049148
DESCSHORT
Short Description
Bolt connection terminal block
DESCLONG
Long Description
Feed-through terminal block with bolt connection method, cross section: 2.5 - 35 mm², AWG: 14 - 2, width 20.2 mm, color: blue
MANUTYPEDESC
Manufacturer Type Description
RT 8 BU
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
125 A
AAF726
rated current
125 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
4.060 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
20.300 mm
BAC476
height at lowest possible mounting
63.800 mm
BAA351
color
Blue
BAA018
length
84 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.096 kg
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
AAO663
GTIN
4046356284677
AAW338
Manufacturer product designation
Bolt connection terminal block
AAU734
Manufacturer product description
Feed-through terminal block with bolt connection method, cross section: 2.5 - 35 mm², AWG: 14 - 2, width 20.2 mm, color: blue
AAO057
Product type
RT 8 BU
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356284677
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model